Verzeichnis

Index (hex)

Name

1000

Device type

1008

Device name

1009

Hardware version

100A

Software version

1011

Restore default parameters

1018

Identity

10F0

Backup parameter handling

1400

COM RxPDO-Par Outputs

1404

COM RxPDO-Par Outputs

1600

COM RxPDO-Map Outputs

1604

COM RxPDO-Map Outputs

1608

DIG RxPDO-Map Outputs

1800

COM TxPDO-Par Inputs

1804

COM TxPDO-Par Inputs

1A00

COM TxPDO-Map Inputs

1A04

COM TxPDO-Map Inputs

1A08

DIG TxPDO-Map Inputs

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C32

SM output parameter

1C33

SM input parameter

6000

COM Inputs Ch. 1

6001

Status Ch. 1

6010

DIG Inputs

7000

COM Outputs Ch. 1

7001

Ctrl Ch. 1

7010

DIG Outputs

8000

COM Settings Ch. 1

A000

COM Diag data Ch. 1

F000

Modular device profile

F008

Code word

F010

Module list

F800

COM Settings