Profilspezifische Objekte
Index 6000 DPO Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6000:0 | DPO Inputs Ch.1 |
| UINT8 | RO | 0x18 (24dez) |
6000:01 | Error Us |
| BOOLEAN | RO | 0x00 (0dez) |
6000:02 | Error Up |
| BOOLEAN | RO | 0x00 (0dez) |
6000:03 | Warning Us |
| BOOLEAN | RO | 0x00 (0dez) |
6000:04 | Warning Up |
| BOOLEAN | RO | 0x00 (0dez) |
6000:05 | Status Us |
| BOOLEAN | RO | 0x00 (0dez) |
6000:06 | Status Up |
| BOOLEAN | RO | 0x00 (0dez) |
6000:07 | Channel Error |
| BOOLEAN | RO | 0x00 (0dez) |
6000:08 | Error Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6000:09 | Warning Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6000:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dez) |
6000:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dez) |
6000:11 | Current Us |
| INT16 | RO | 0x0000 (0dez) |
6000:12 | Current Up |
| INT16 | RO | 0x0000 (0dez) |
6000:13 | Peak Value 1 |
| INT16 | RO | 0x0000 (0dez) |
6000:14 | Peak Value 2 |
| INT16 | RO | 0x0000 (0dez) |
6000:17 | Timestamp 1 |
| UINT64 | RO |
|
6000:18 | Timestamp 2 |
| UINT64 | RO |
|
Index 6010 DPO Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6010:0 | DPO Inputs Ch.2 |
| UINT8 | RO | 0x18 (24dez) |
6010:01 | Error Us |
| BOOLEAN | RO | 0x00 (0dez) |
6010:02 | Error Up |
| BOOLEAN | RO | 0x00 (0dez) |
6010:03 | Warning Us |
| BOOLEAN | RO | 0x00 (0dez) |
6010:04 | Warning Up |
| BOOLEAN | RO | 0x00 (0dez) |
6010:05 | Status Us |
| BOOLEAN | RO | 0x00 (0dez) |
6010:06 | Status Up |
| BOOLEAN | RO | 0x00 (0dez) |
6010:07 | Channel Error |
| BOOLEAN | RO | 0x00 (0dez) |
6010:08 | Error Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6010:09 | Warning Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6010:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dez) |
6010:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dez) |
6010:11 | Current Us |
| INT16 | RO | 0x0000 (0dez) |
6010:12 | Current Up |
| INT16 | RO | 0x0000 (0dez) |
6010:13 | Peak Value 1 |
| INT16 | RO | 0x0000 (0dez) |
6010:14 | Peak Value 2 |
| INT16 | RO | 0x0000 (0dez) |
6010:17 | Timestamp 1 |
| UINT64 | RO |
|
6010:18 | Timestamp 2 |
| UINT64 | RO |
|
Index 6020 DPO Inputs Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6020:0 | DPO Inputs Ch.3 |
| UINT8 | RO | 0x18 (24dez) |
6020:01 | Error Us |
| BOOLEAN | RO | 0x00 (0dez) |
6020:02 | Error Up |
| BOOLEAN | RO | 0x00 (0dez) |
6020:03 | Warning Us |
| BOOLEAN | RO | 0x00 (0dez) |
6020:04 | Warning Up |
| BOOLEAN | RO | 0x00 (0dez) |
6020:05 | Status Us |
| BOOLEAN | RO | 0x00 (0dez) |
6020:06 | Status Up |
| BOOLEAN | RO | 0x00 (0dez) |
6020:07 | Channel Error |
| BOOLEAN | RO | 0x00 (0dez) |
6020:08 | Error Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6020:09 | Warning Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6020:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dez) |
6020:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dez) |
6020:11 | Current Us |
| INT16 | RO | 0x0000 (0dez) |
6020:12 | Current Up |
| INT16 | RO | 0x0000 (0dez) |
6020:13 | Peak Value 1 |
| INT16 | RO | 0x0000 (0dez) |
6020:14 | Peak Value 2 |
| INT16 | RO | 0x0000 (0dez) |
6020:17 | Timestamp 1 |
| UINT64 | RO |
|
6020:18 | Timestamp 2 |
| UINT64 | RO |
|
Index 6030 DPO Inputs Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6030:0 | DPO Inputs Ch.4 |
| UINT8 | RO | 0x18 (24dez) |
6030:01 | Error Us |
| BOOLEAN | RO | 0x00 (0dez) |
6030:02 | Error Up |
| BOOLEAN | RO | 0x00 (0dez) |
6030:03 | Warning Us |
| BOOLEAN | RO | 0x00 (0dez) |
6030:04 | Warning Up |
| BOOLEAN | RO | 0x00 (0dez) |
6030:05 | Status Us |
| BOOLEAN | RO | 0x00 (0dez) |
6030:06 | Status Up |
| BOOLEAN | RO | 0x00 (0dez) |
6030:07 | Channel Error |
| BOOLEAN | RO | 0x00 (0dez) |
6030:08 | Error Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6030:09 | Warning Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
6030:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dez) |
6030:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dez) |
6030:11 | Current Us |
| INT16 | RO | 0x0000 (0dez) |
6030:12 | Current Up |
| INT16 | RO | 0x0000 (0dez) |
6030:13 | Peak Value 1 |
| INT16 | RO | 0x0000 (0dez) |
6030:14 | Peak Value 2 |
| INT16 | RO | 0x0000 (0dez) |
6030:17 | Timestamp 1 |
| UINT64 | RO |
|
6030:18 | Timestamp 2 |
| UINT64 | RO |
|
Index 6040 LOG Status
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6040:0 | LOG Status |
| UINT8 | RO | 0x12 (18dez) |
6040:01 | Logger Running |
| BOOLEAN | RO | 0x00 (0dez) |
6040:11 | Elapsed Time |
| UINT32 | RO | 0x00000000 (0dez) |
6040:12 | Trigger Reason |
| UINT16 | RO | 0x0000 (0dez) |
Index 7000 DPO Outputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7000:0 | DPO Outputs Ch.1 |
| UINT8 | RO | 0x11 (17dez) |
7000:01 | Output Us |
| BOOLEAN | RO | 0x00 (0dez) |
7000:02 | Output Up |
| BOOLEAN | RO | 0x00 (0dez) |
7000:05 | Reset Us |
| BOOLEAN | RO | 0x00 (0dez) |
7000:06 | Reset Up |
| BOOLEAN | RO | 0x00 (0dez) |
7000:11 | Reset Extended Diag Data |
| BOOLEAN | RO | 0x00 (0dez) |
Index 7010 DPO Outputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7010:0 | DPO Outputs Ch.2 |
| UINT8 | RO | 0x11 (17dez) |
7010:01 | Output Us |
| BOOLEAN | RO | 0x00 (0dez) |
7010:02 | Output Up |
| BOOLEAN | RO | 0x00 (0dez) |
7010:05 | Reset Us |
| BOOLEAN | RO | 0x00 (0dez) |
7010:06 | Reset Up |
| BOOLEAN | RO | 0x00 (0dez) |
7010:11 | Reset Extended Diag Data |
| BOOLEAN | RO | 0x00 (0dez) |
Index 7020 DPO Outputs Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7020:0 | DPO Outputs Ch.3 |
| UINT8 | RO | 0x11 (17dez) |
7020:01 | Output Us |
| BOOLEAN | RO | 0x00 (0dez) |
7020:02 | Output Up |
| BOOLEAN | RO | 0x00 (0dez) |
7020:05 | Reset Us |
| BOOLEAN | RO | 0x00 (0dez) |
7020:06 | Reset Up |
| BOOLEAN | RO | 0x00 (0dez) |
7020:11 | Reset Extended Diag Data |
| BOOLEAN | RO | 0x00 (0dez) |
Index 7030 DPO Outputs Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7030:0 | DPO Outputs Ch.4 |
| UINT8 | RO | 0x11 (17dez) |
7030:01 | Output Us |
| BOOLEAN | RO | 0x00 (0dez) |
7030:02 | Output Up |
| BOOLEAN | RO | 0x00 (0dez) |
7030:05 | Reset Us |
| BOOLEAN | RO | 0x00 (0dez) |
7030:06 | Reset Up |
| BOOLEAN | RO | 0x00 (0dez) |
7030:11 | Reset Extended Diag Data |
| BOOLEAN | RO | 0x00 (0dez) |
Index 7040 LOG Control
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7040:0 | LOG Control |
| UINT8 | RO | 0x02 (2dez) |
7040:01 | Start Logger |
| BOOLEAN | RO | 0x00 (0dez) |
7040:02 | Stop Logger |
| BOOLEAN | RO | 0x00 (0dez) |
Index 800F DPO Vendor data Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
800F:0 | DPO Vendor data Ch.1 |
| UINT8 | RO | 0x14 (20dez) |
800F:11 | GainS |
| UINT16 | RW | 0x4000 (16384dez) |
800F:12 | OffsetS |
| INT16 | RW | 0x0000 (0dez) |
800F:13 | GainP |
| UINT16 | RW | 0x4000 (16384dez) |
800F:14 | OffsetP |
| INT16 | RW | 0x0000 (0dez) |
Index 801F DPO Vendor data Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
801F:0 | DPO Vendor data Ch.2 |
| UINT8 | RO | 0x14 (20dez) |
801F:11 | GainS |
| UINT16 | RW | 0x4000 (16384dez) |
801F:12 | OffsetS |
| INT16 | RW | 0x0000 (0dez) |
801F:13 | GainP |
| UINT16 | RW | 0x4000 (16384dez) |
801F:14 | OffsetP |
| INT16 | RW | 0x0000 (0dez) |
Index 802F DPO Vendor data Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
802F:0 | DPO Vendor data Ch.3 |
| UINT8 | RO | 0x14 (20dez) |
802F:11 | GainS |
| UINT16 | RW | 0x4000 (16384dez) |
802F:12 | OffsetS |
| INT16 | RW | 0x0000 (0dez) |
802F:13 | GainP |
| UINT16 | RW | 0x4000 (16384dez) |
802F:14 | OffsetP |
| INT16 | RW | 0x0000 (0dez) |
Index 803F DPO Vendor data Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
803F:0 | DPO Vendor data Ch.4 |
| UINT8 | RO | 0x14 (20dez) |
803F:11 | GainS |
| UINT16 | RW | 0x4000 (16384dez) |
803F:12 | OffsetS |
| INT16 | RW | 0x0000 (0dez) |
803F:13 | GainP |
| UINT16 | RW | 0x4000 (16384dez) |
803F:14 | OffsetP |
| INT16 | RW | 0x0000 (0dez) |
Index F000 Modular Device Profile
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular Device Profile | Allgemeine Informationen des Modular Device Profiles | UINT8 | RO | 0x02 (2dez) |
F000:01 | Index distance | Indexabstand der Objekte der einzelnen Kanäle | UINT16 | RO | 0x0010 (16dez) |
F000:02 | Maximum number of modules | Anzahl der Kanäle | UINT16 | RO | 0x0005 (5dez) |
Index F008 Code word
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dez) |
Index F010 Module Profile List
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module Profile List |
| UINT8 | RO | 0x05 (5dez) |
F010:01 | SubIndex 001 |
| UINT32 | RO | 0x0000010E (270dez) |
F010:02 | SubIndex 002 |
| UINT32 | RO | 0x0000010E (270dez) |
F010:03 | SubIndex 003 |
| UINT32 | RO | 0x0000010E (270dez) |
F010:04 | SubIndex 004 |
| UINT32 | RO | 0x0000010E (270dez) |
F010:05 | SubIndex 005 |
| UINT32 | RO | 0x00000384 (900dez) |
Index F607 DPO Inputs Device
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F607:0 | DPO Inputs Device |
| UINT8 | RO | 0x19 (25dez) |
F607:01 | Warning Temperature |
| BOOLEAN | RO | 0x00 (0dez) |
F607:02 | Error Temperature |
| BOOLEAN | RO | 0x00 (0dez) |
F607:03 | Warning Us |
| BOOLEAN | RO | 0x00 (0dez) |
F607:04 | Error Us |
| BOOLEAN | RO | 0x00 (0dez) |
F607:05 | Warning Up |
| BOOLEAN | RO | 0x00 (0dez) |
F607:06 | Error Up |
| BOOLEAN | RO | 0x00 (0dez) |
F607:07 | Global Error Bit |
| BOOLEAN | RO | 0x00 (0dez) |
F607:08 | Warning Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
F607:09 | Error Sum Current |
| BOOLEAN | RO | 0x00 (0dez) |
F607:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dez) |
F607:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dez) |
F607:11 | Current Us |
| INT16 | RO | 0x0000 (0dez) |
F607:12 | Current Up |
| INT16 | RO | 0x0000 (0dez) |
F607:13 | Voltage Us |
| INT16 | RO | 0x0000 (0dez) |
F607:14 | Voltage Up |
| INT16 | RO | 0x0000 (0dez) |
F607:15 | Temperature |
| INT16 | RO | 0x0000 (0dez) |
F607:16 | Peak Value 1 |
| INT16 | RO | 0x0000 (0dez) |
F607:17 | Peak Value 2 |
| INT16 | RO | 0x0000 (0dez) |
F607:18 | Timestamp 1 |
| UINT64 | RO |
|
F607:19 | Timestamp 2 |
| UINT64 | RO |
|
Index F81F DPO Vendor Data Device
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F81F:0 | DPO Vendor Data Device |
| UINT8 | RO | 0x1A (26dez) |
F81F:10 | Enable Calibration Mode |
| BOOLEAN | RW | 0x00 (0dez) |
F81F:11 | GainS |
| UINT16 | RW | 0x4000 (16384dez) |
F81F:12 | OffsetS |
| INT16 | RW | 0x0000 (0dez) |
F81F:13 | GainP |
| UINT16 | RW | 0x4000 (16384dez) |
F81F:14 | OffsetP |
| INT16 | RW | 0x0000 (0dez) |
F81F:15 | Gain US |
| UINT16 | RW | 0x4000 (16384dez) |
F81F:16 | Offset US |
| INT16 | RW | 0x0000 (0dez) |
F81F:17 | Gain UP |
| UINT16 | RW | 0x4000 (16384dez) |
F81F:18 | Offset UP |
| INT16 | RW | 0x0000 (0dez) |
F81F:19 | Gain Temperature |
| UINT16 | RW | 0x4000 (16384dez) |
F81F:1A | Offset Temperature |
| INT16 | RW | 0x0000 (0dez) |