D-Sub-Buchsen, 25-polig (nur EP2817-0008)

Pinbelegung

D-Sub-Buchsen, 25-polig (nur EP2817-0008) 1:

Pin

Funktion

1

Channel 1, Output 1

2

Channel 1, Output 3

3

Channel 1, Output 5

4

Channel 1, Output 7

5

Channel 2, Output 1

6

Channel 2, Output 3

7

Channel 2, Output 5

8

Channel 2, Output 7

9

Channel 3, Output 1

10

Channel 3, Output 3

11

Channel 3, Output 5

12

Channel 3, Output 7

13

GNDP

14

Channel 1, Output 2

15

Channel 1, Output 4

16

Channel 1, Output 6

17

Channel 1, Output 8

18

Channel 2, Output 2

19

Channel 2, Output 4

20

Channel 2, Output 6

21

Channel 2, Output 8

22

Channel 3, Output 2

23

Channel 3, Output 4

24

Channel 3, Output 6

25

Channel 3, Output 8

Anschluss-Beispiel

D-Sub-Buchsen, 25-polig (nur EP2817-0008) 2: