Standardobjekte (0x1000-0x1FFF)
Index 1000 Device type
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Geräte-Typ des EtherCAT‑Slaves:
| UINT32 | RO | 0x01FF1389 (33493897dez) |
Index 1008 Device name
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Geräte-Name des EtherCAT‑Slaves | STRING | RO | EL5151-0021 |
Index 1009 Hardware version
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware-Version des EtherCAT‑Slaves | STRING | RO | 00 |
Index 100A Software version
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware-Version des EtherCAT‑Slaves | STRING | RO | 01 |
Index 1018 Identity
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Informationen, um den Slave zu identifizieren | UINT8 | RO | 0x04 (4dez) |
1018:01 | Vendor ID | Hersteller-ID des EtherCAT‑Slaves | UINT32 | RO | 0x00000002 (2dez) |
1018:02 | Product code | Produkt-Code des EtherCAT‑Slaves | UINT32 | RO | 0x141F3052 (337588306dez) |
1018:03 | Revision | Revisionsnummer des EtherCAT‑Slaves:
| UINT32 | RO | 0x00110015 (1114133dez) |
1018:04 | Serial number | Seriennummer des EtherCAT‑Slaves:
| UINT32 | RO | 0x00000000 (0dez) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Informationen zum standardisierten Laden und Speichern der Backup Entries | UINT8 | RO | 0x01 (1dez) |
10F0:01 | Checksum | Checksumme über alle Backup-Entries des EtherCAT‑Slaves | UINT32 | RO | 0x00000000 (0dez) |
Index 1600 ENC RxPDO-Map Control
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1600:0 | ENC RxPDO-Map Control | PDO Mapping RxPDO 1 | UINT8 | RO | 0x07 (7dez) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x01 (Enable latch C)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x05 (Set output)) | UINT32 | RO | 0x7000:05, 1 |
1600:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x06 (Enable Output functions)) | UINT32 | RO | 0x7000:06, 1 |
1600:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x07 (Enable measurement)) | UINT32 | RO | 0x7000:07, 1 |
1600:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x08 (Set counter on Latch C)) | UINT32 | RO | 0x7000:08, 1 |
1600:09 | SubIndex 009 | 9. PDO Mapping entry (8 bits align)) | UINT32 | RO | 0x0000:00, 8 |
1600:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
1600:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x12 (Switch on treshold value)) | UINT32 | RO | 0x7000:12, 32 |
1600:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x13 (Switch off treshold value)) | UINT32 | RO | 0x7000:13, 32 |
Index 1A00 ENC TxPDO-Map Status
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | ENC TxPDO-Map Status | PDO Mapping TxPDO 1 | UINT8 | RO | 0x10 (16dez) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x01 (Latch C valid)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6001 (ENC Inputs), entry 0x02 (Measurement done)) | UINT32 | RO | 0x6001:02, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0A (Status of Input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0B (Status of input C)) | UINT32 | RO | 0x6000:0B, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6001 (ENC Inputs), entry 0x01 (Status of output)) | UINT32 | RO | 0x6001:01, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0D (Status of extern latch)) | UINT32 | RO | 0x6000:0D, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0E (Compatible input cycle counter high)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 32 |
1A00:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
1A00:10 | Subindex 016 | 16. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x12 (Latch value)) |
|
| 0x6000:12, 32 |
Index 1A01 ENC TxPDO-Map Status compact
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | ENC TxPDO-Map Filtered latch | PDO Mapping TxPDO 2 | UINT8 | RO | 0x02 (2dez) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x17 (Latch value, rising edge)) | UINT32 | RO | 0x6000:17, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x18 (Latch value, falling edge)) | UINT32 | RO | 0x6000:18, 1 |
Index 1C00 Sync manager type
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Benutzung der Sync Manager | UINT8 | RO | 0x04 (4dez) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dez) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dez) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dez) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dez) |
Index 1C12 RxPDO assign
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x01 (1dez) |
1C12:01 | SubIndex 001 | 1. zugeordnete RxPDO (enthält den Index des zugehörigen RxPDO Mapping Objekts) | UINT16 | RW | 0x1600 (5632dez) |
Index 1C13 TxPDO assign
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x02 (2dez) |
1C13:01 | SubIndex 001 | 1. zugeordnete TxPDO (enthält den Index des zugehörigen TxPDO Mapping Objekts) | UINT16 | RW | 0x1A00 (6656dez) |
1C13:02 | SubIndex 002 | 2. zugeordnete TxPDO (enthält den Index des zugehörigen TxPDO Mapping Objekts) | UINT16 | RW | 0x1A01 (6657dez) |
Index 1C32 SM output parameter
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronisierungsparameter der Outputs | UINT8 | RO | 0x20 (32dez) |
1C32:01 | Sync mode | Aktuelle Synchronisierungsbetriebsart:
| UINT16 | RW | 0x0001 (1dez) |
1C32:02 | Cycle time | Zykluszeit (in ns):
| UINT32 | RW | 0x000F4240 (1000000dez) |
1C32:03 | Shift time | Zeit zwischen SYNC0 Event und Ausgabe der Outputs (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C32:04 | Sync modes supported | Unterstützte Synchronisierungsbetriebsarten:
| UINT16 | RO | 0xC007 (49159dez) |
1C32:05 | Minimum cycle time | Minimale Zykluszeit (in ns) | UINT32 | RO | 0x0000E6DC (59100dez) |
1C32:06 | Calc and copy time | Minimale Zeit zwischen SYNC0 und SYNC1 Event (in ns, nur DC-Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C32:07 | Minimum delay time | Minimale Zeit zwischen SYNC1 Event und Ausgabe der Outputs (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C32:08 | Command |
Die Entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 werden mit den maximal gemessenen Werten aktualisiert. | UINT16 | RW | 0x0000 (0dez) |
1C32:09 | Maximum Delay time | Zeit zwischen SYNC1 Event und Ausgabe der Outputs (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C32:0B | SM event missed counter | Anzahl der ausgefallenen SM‑Events im OPERATIONAL (nur im DC‑Mode) | UINT16 | RO | 0x0000 (0dez) |
1C32:0C | Cycle exceeded counter | Anzahl der Zykluszeitverletzungen im OPERATIONAL (Zyklus wurde nicht rechtzeitig fertig bzw. der nächste Zyklus kam zu früh) | UINT16 | RO | 0x0000 (0dez) |
1C32:0D | Shift too short counter | Anzahl der zu kurzen Abstände zwischen SYNC0 und SYNC1 Event (nur im DC‑Mode) | UINT16 | RO | 0x0000 (0dez) |
1C32:20 | Sync error | Im letzten Zyklus war die Synchronisierung nicht korrekt (Ausgänge wurden zu spät ausgegeben, nur im DC‑Mode) | BOOLEAN | RO | 0x00 (0dez) |
Index 1C33 SM input parameter
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronisierungsparameter der Inputs | UINT8 | RO | 0x20 (32dez) |
1C33:01 | Sync mode | Aktuelle Synchronisierungsbetriebsart:
| UINT16 | RW | 0x0022 (34dez) |
1C33:02 | Cycle time | wie 0x1C32:02 | UINT32 | RW | 0x000F4240 (1000000dez) |
1C33:03 | Shift time | Zeit zwischen SYNC0-Event und Einlesen der Inputs (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:04 | Sync modes supported | Unterstützte Synchronisierungsbetriebsarten:
| UINT16 | RO | 0xC007 (49159dez) |
1C33:05 | Minimum cycle time | wie 0x1C32:05 | UINT32 | RO | 0x0000E6DC (59100dez) |
1C33:06 | Calc and copy time | Zeit zwischen Einlesen der Eingänge und Verfügbarkeit der Eingänge für den Master (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:07 | Minimum delay time | Min. Zeit zwischen SYNC1‑Event und Einlesen der Eingänge (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:08 | Command | wie 0x1C32:08 | UINT16 | RW | 0x0000 (0dez) |
1C33:09 | Maximum Delay time | Zeit zwischen SYNC1-Event und Einlesen der Eingänge (in ns, nur DC-Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:0B | SM event missed counter | wie 0x1C32:11 | UINT16 | RO | 0x0000 (0dez) |
1C33:0C | Cycle exceeded counter | wie 0x1C32:12 | UINT16 | RO | 0x0000 (0dez) |
1C33:0D | Shift too short counter | wie 0x1C32:13 | UINT16 | RO | 0x0000 (0dez) |
1C33:20 | Sync error | wie 0x1C32:32 | BOOLEAN | RO | 0x00 (0dez) |
Index F000 Modular device profile
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | Allgemeine Informationen des Modular Device Profiles | UINT8 | RO | 0x02 (2dez) |
F000:01 | Module index distance | Indexabstand der Objekte der einzelnen Kanäle | UINT16 | RO | 0x0010 (16dez) |
F000:02 | Maximum number of modules | Anzahl der Kanäle | UINT16 | RO | 0x0001 (1dez) |
Index F008 Code word
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | Funktion NoCoeStorage: Die Eingabe des Code Worts: 0x12345678 aktiviert die Funktion NoCoeStorage: Bei aktiver Funktion erfolgte Änderungen im CoE‑Vezeichnis werden nicht gespeichert. Die Funktion wird deaktviert durch:
| UINT32 | RW | 0x00000000 (0dez) |
Index F010 Module list
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Maximaler Subindex | UINT8 | RW | 0x01 (1dez) |
F010:01 | SubIndex 001 | reserviert | UINT32 | RW | 0x000001FF (511dez) |
Index F082:0 MDP Profile Compatibility
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
F082:0 | MDP Profile Compatibility | Maximaler Subindex | UINT8 | RO | 0x01 (1dez) |
F082:01 | Compatible input cycle counter | Statusmeldung zur Überwachung der Prozessdaten | BOOLEAN | RW | 0x00(0dez) |