Diagnose-Objekte
Index 9010 DRV Info data Ch.1
|
Index (hex) |
Name |
Bedeutung |
Datentyp |
Flags |
Default |
|---|---|---|---|---|---|
|
9010:0 |
DRV Info data Ch.1 |
|
UINT8 |
RO |
0x28 (40dez)) |
|
9010:13 |
Supported drive modes |
|
UINT32 |
RO |
0x00000000 (0dez)) |
|
9010:14 |
Velocity encoder resolution |
|
UINT32 |
RO |
0x00000000 (0dez)) |
|
9010:15 |
Position encoder resolution increments |
|
UINT32 |
RO |
0x00000000 (0dez)) |
|
9010:16 |
Position encoder resolution revolutions |
|
UINT32 |
RO |
0x00000000 (0dez)) |
|
9010:17 |
Cogging compensation supported |
|
BOOLEAN |
RO |
0x00 (0dez)) |
|
9010:27 |
Output stage safety state |
erlaubte Werte:
|
UINT8 |
RO |
0x00 (0dez)) |
|
9010:28 |
Actual motor brake state |
erlaubte Werte:
|
UINT8 |
RO |
0x00 (0dez)) |
Index 9110 DRV Info data Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
9110:0 | DRV Info data Ch.2 |
| UINT8 | RO | 0x28 (40dez)) |
9110:13 | Supported drive modes |
| UINT32 | RO | 0x00000000 (0dez)) |
9110:14 | Velocity encoder resolution |
| UINT32 | RO | 0x00000000 (0dez)) |
9110:15 | Position encoder resolution increments |
| UINT32 | RO | 0x00000000 (0dez)) |
9110:16 | Position encoder resolution revolutions |
| UINT32 | RO | 0x00000000 (0dez)) |
9110:17 | Cogging compensation supported |
| BOOLEAN | RO | 0x00 (0dez)) |
9110:27 | Output stage safety state | erlaubte Werte:
| UINT8 | RO | 0x00 (0dez)) |
9110:28 | Actual motor brake state | erlaubte Werte:
| UINT8 | RO | 0x00 (0dez)) |
Index F900 DRV Info data
|
Index (hex) |
Name |
Bedeutung |
Datentyp |
Flags |
Default |
|---|---|---|---|---|---|
|
F900:0 |
DRV Info data |
|
UINT8 |
RO |
0x13 (19dez)) |
|
F900:11 |
Amplifier temperature |
|
INT16 |
RO |
0x0000 (0dez)) |
|
F900:12 |
DC link voltage |
|
UINT32 |
RO |
0x00000000 (0dez)) |
|
F900:13 |
Supply voltage Up |
|
UINT32 |
RO |
0x00000000 (0dez)) |
Index F913 DRV Device Info data
|
Index (hex) |
Name |
Bedeutung |
Datentyp |
Flags |
Default |
|---|---|---|---|---|---|
|
F913:0 |
DRV Device Info data |
|
UINT8 |
RO |
0x04 (4dez)) |
|
F913:01 |
HW config |
|
STRING |
RO |
|
|
F913:02 |
FB config |
|
STRING |
RO |
|
|
F913:03 |
FW info |
|
STRING |
RO |
|
|
F913:04 |
DMC version |
|
STRING |
RO |
|