32EF:x [SL] EnDat 22: Encoder parameter (rotary)
EnDat2.2 encoder parameter.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
11 (0x0B) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32EF:01 Connector
- 32EF:02 Power supply
- 32EF:03 Measuring steps per revolution policy
- 32EF:04 Measuring steps per revolution
- 32EF:05 Number of distinguishable revolutions policy
- 32EF:06 Number of distinguishable revolutions
- 32EF:07 Oversampling
- 32EF:08 Trace level
- 32EF:09 Settings
- 32EF:0A Position sample point timing
- 32EF:0B Diagnostics configuration