32EF:02 Power supply
Necessary power supply for the encoder.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x02 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
DC_05V_without_sense_line_pin_4_2__DC_11V_pin_6_2 (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
DC_11V_pin_6_2 |
1 (0x01) |
DC_05V_with_sense_line_pin_4_2_sense_pin_12_10 |
0 (0x00) |
DC_05V_without_sense_line_pin_4_2__DC_11V_pin_6_2 |