S-0-0013 Class 3 diagnostic (C3D)
The parameter contains information groups that trigger a drive information.
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min value |
- |
Default |
0 |
Max value |
- |
Unit |
- |
Changeable in EtherCAT state |
No |
Cyclic transfer |
AT |
Device parameter |
No |
Related to interface revision |
No |
If an information is diagnosed in the drive, the change bit is set, as described below. In addition, change bit 11 is set by S-0-0135 to "1" and is only reset again when the cause has been rectified and the parameter S-0-0013 is read again.
In this parameter the bit is automatically reset, once the cause has been rectified.
Bit pattern:
Bit |
Meaning |
---|---|
0 |
Reserved |
1 |
| n Feedback |< standstill window 0 = no information |
2 |
Reserved |
3 |
|T| ≥ Tx 0 = no information |
4 - 15 |
Reserved |
![]() | For further information please look into the involved IDN: |