S-0-0135 Drive status word
The parameter contains the current drive status.
Attributes
|
Name |
Value |
|---|---|
|
Datatype |
binary |
|
Data length in bit |
16 |
|
Decimal point |
0 |
|
Min value |
- |
|
Default |
0.0 |
|
Max value |
- |
|
Unit |
- |
|
Changeable in EtherCAT state |
No |
|
Cyclic transfer |
AT |
|
Device parameter |
No |
|
Related to interface revision |
No |
The status word is cyclically transferred to the controller via the process data channel. It is not explicitly listed in S-0-0016.
Bit pattern:
|
Bit |
Meaning |
|---|---|
|
0 |
Reserved |
|
1 |
Reserved |
|
2 |
Reserved |
|
3 |
Status command value processing 0 = drive ignores set values |
|
4 |
Reserved |
|
5 |
Reserved |
|
6 |
Real time status bit |
|
7 |
Real time status bit |
|
8 - 10
|
Actual operation mode 0 = main mode IDN S-0-0032 |
|
11 |
Change bit for C3D 0 = no change |
|
12 |
Change bit for C2D 0 = no change |
|
13 |
Drive shut-down error in C1D 0 = not switched off |
|
14- 15 |
Ready to operate 0 = Drive not ready for power up, internal checks not yet concluded successfully. |
![]() | For further information please look into the involved IDN: |
