P-0-0800 Digital output control word
With this parameter the digital drive output can be configured as “user output”. This means that the output can be set and cleared with a cyclic transferred value in IDN P-0-0802.
Attributes
Name | Value |
|---|---|
Datatype | binary |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | - |
Default | 0 |
Max. Value | - |
Unit | - |
Changeable EtherCATState | In PreOp |
Cyclic transfer | No |
Device parameter | Yes |
Related to interface revision | No |