P-0-0802 Digital outputs
With this cyclic transferable IDN the state of the digital drive output can be set and cleared. See also P-0-0800 "Digital outputs control word".
Attributes
Name | Value |
|---|---|
Datatype | binary |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | - |
Default | 0 |
Max. Value | - |
Unit | - |
Changeable EtherCATState | In PreOp, SafeOp and Op |
Cyclic transfer | MDT |
Device parameter | Yes |
Related to interface revision | No |