Hiperface DSL
P-0-0151-Feedback 1 / Parameter channel/ Data / Hiperface DSL
Datatype |
Size in bit |
Offset in bit |
Properties |
---|---|---|---|
|
992 |
0 |
--- |
Further Information
- rsvd
- rsvd
- Ip Core Version
- Encoder Id
- Encoder Type
- Encoder Hardware Version
- Singleturn Resolution
- Multiturn Range
- Type Code Name
- Serial No
- Firmware RevNo
- Firmware Date
- Eeprom Size
- Minimum encoder temperature
- Maximum encoder temperature
- Maximum encoder speed
- Position offset
- Max application acceleration
- rsvd
- Sync Mode
- Max accepted sync jitter
- Encoder Status error masks
- Encoder Status error masks (detailed)
- rsvd [Error limits (Rev 0201 compatibility)]
- AX572x BiSS