P-0-0165 Commutation offset calibration parameter
This parameters are used by the procedure command P-0-0160 "Calibrate commutation offset".
Attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 512 | 
| Decimal point | 0 | 
| Min. Value | - | 
| Default | 0 | 
| Max. Value | - | 
| Unit | - | 
| Changeable in EtherCAT state | PreOp, SafeOP und Op | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No | 
|  | For further information please look into the involved IDN: |