P-x-0061 Motor temperature sensor type
This parameter configures the temperature sensor type and the connector of the AX5000.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | 0 |
Default | 4 |
Max. Value | 11 |
Unit | - |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | changed from Rev. 210 |
Value | Description |
|---|---|
0 | Motor cable: temperature switch |
1 | Motor cable: KTY 83-110 |
2 | Resolver cable: temperature switch |
3 | Motor cable: KTY 84-130 |
4 | No motor temperature switch or sensor (off) |
5 | Via feedback process data: KTY 83-110 |
6 | Via feedback process data: KTY 84-130 |
7 | Via feedback process data: characteristic table |
8 | Motor cable: characteristic table (from Rev. 210) |
![]() | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0061 - P-7-0061. |
![]() | For further information please look into the involved IDN: |
