P-0-0057 Electrical commutation offset
This parameter specifies the required electrical commutation offset. The necessary value depends on the mechanical and electrical motor construction. Beckhoff motors are requiring 270 degree.
Attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 16 | 
| Decimal point | 2 | 
| Min. Value | 0.00 | 
| Default | 90.00 | 
| Max. Value | 359.99 | 
| Unit | deg | 
| Changeable in EtherCAT state | PreOp, SafeOp, Op | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No | 
|  | For further information please look into the involved IDN: |