S-0-0410 Probe 1 negative latched (Counter)

This parameter indicates whether a positive edge occurred at Probe 1.

Attributes

Name

Value

Data type

binary

Data length

16

Decimal point

0

Min value

-

Max value

-

Default

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

An IDN can be assigned to this parameter, allowing this parameter to be assigned to a real-time status bit. The drive only sets bit 0 of this parameter if the command S-0-0170 is enabled, S-0-0405 is set to 1, and the negative edge of S-0-0401 is enabled.

When the negative edge occurs at the input, the drive stores the parameterized source value in S-0-0131. The drive resets this bit when the controller aborts command S-0-0170 or when S-0-0405 is reset to 0.

Bit pattern:

Bit

Meaning

0

Probe 1
Probe 1

0 = not enabled
1 = enabled

1–15

Reserved

S-0-0410 Probe 1 negative latched (Counter) 1:

IDNs involved

S-0-0131, S-0-0170, S-0-0179, S-0-0305, S-0-0405

S-0-0410 Probe 1 negative latched (Counter) 2:

Additional functional description

AX5000 / Probe unit