S-0-0409 Probe 1 positive latched (Counter)

This parameter indicates whether a positive edge occurred at Probe 1.

Attributes

Name

Value

Data type

binary

Data length

16

Decimal point

0

Min value

-

Max value

-

Default

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

An IDN can be assigned to this parameter. This parameter can be assigned to a real-time status bit via S-0-0305. The drive only sets bit 0 of this parameter if the command S-0-0170 is enabled, S-0-0405 is set to 1, and the positive edge of S-0-0401 is enabled.
When a positive edge occurs at the input, the drive stores the parameterized source value in S-0-0130. The drive resets this bit when the controller aborts the S-0-0170 command, or when S-0-0405 is reset to 0.

Bit pattern:

Bit

Meaning

0

Probe 1
Probe 1

0 = not enabled
1 = enabled

1–15

Reserved

S-0-0409 Probe 1 positive latched (Counter) 1:

IDNs involved

S-0-0130, S-0-0170, S-0-0179, S-0-0305, S-0-0405

S-0-0409 Probe 1 positive latched (Counter) 2:

Additional functional description

AX5000 / Probe unit