S-0-0161 Acceleration data scaling factor

The parameter contains the scaling factor for all acceleration data in the drive.

Attributes

Name

Value

Data type

udec

Data length

16

Decimal point

0

Min value

0

Max value

1

Default

1

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

 

This parameter cannot be changed. The scaling is set to 1/1000 of P-0092. In the AX5000, percentage scaling is selected via S-0-0086 “Torque/force data scaling type”. S-0-0161 is therefore not evaluated.

S-0-0161 Acceleration data scaling factor 1:

IDNs involved

S-0-0086, P-0-0092