IDN 84 (S-0-0084) Torque Feedback Value
The master retrieves the motor's torque feedback from the drive through IDN 84.
| Data Length: | 2 bytes | Non-Volatile: | No | 
| Data Type: | Signed decimal | Write Access: | Read-only | 
| Minimum: | 
 | Run-Up Check: | 
 | 
| Maximum: | 
 | Cyclic Transfer: | AT | 
| Default: | 
 | Serial Equiv: | I ( (1000 / MICONT) | 
| Units: | Version: | ||
| IDN Type: | CT | ADS Index Group (hex.): | 0x0054 |