IDN 24 (S-0-0024) Configuration List of MDT Cyclic Data
An IDN list of the MDT's cyclic data. The master fills this list with IDNs selected from a list of configurable MDT data ( IDN 188 ) when an application telegram has been selected through IDN 15 .
Data Length: | 2 byte elements, variable length array | Non-Volatile: | No |
Data Type: | IDN | Write Access: | CP2 |
Minimum: |
| Run-Up Check: | CP2 |
Maximum: |
| Cyclic Transfer: |
|
Default: | Empty list. | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x0018 |