IDN 18 (S-0-0018) IDN List of Operation Data for CP2.
An IDN list of all data that must be written by the master during CP2. The drive's CP2 to CP3 transition procedure ( IDN 127 ) will fail if this data is not supplied by the master. IDN 16 and IDN 24 are not included in this list, but they need to be written by the master in CP2 if the application telegram (type 7) is selected.
If IDN 16 and IDN 24 are not written during CP2, then the application telegram will be empty.
Data Length: | 2 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | IDN | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x0012 |