32CB:x SynchronousMotor cogging compensation
These objects configure the cogging compensation.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32CB (Ch A) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
36 (0x24) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 32CB:01 Cogging compensation control
- 32CB:02 Cogging compensation gain
- 32CB:03 Cogging compensation status
- 32CB:04 Cogging compensation status encoder memory
- 32CB:05 Cogging compensation status drive memory
- 32CB:06 Cogging compensation status startup list
- 32CB:07 Cogging compensation Coef 0 n
- 32CB:08 Cogging compensation Coef 0 phi
- 32CB:09 Cogging compensation Coef 0 r
- 32CB:0A Cogging compensation Coef 1 n
- 32CB:0B Cogging compensation Coef 1 phi
- 32CB:0C Cogging compensation Coef 1 r
- 32CB:0D Cogging compensation Coef 2 n
- 32CB:0E Cogging compensation Coef 2 phi
- 32CB:0F Cogging compensation Coef 2 r
- 32CB:10 Cogging compensation Coef 3 n
- 32CB:11 Cogging compensation Coef 3 phi
- 32CB:12 Cogging compensation Coef 3 r
- 32CB:13 Cogging compensation Coef 4 n
- 32CB:14 Cogging compensation Coef 4 phi
- 32CB:15 Cogging compensation Coef 4 r
- 32CB:16 Cogging compensation Coef 5 n
- 32CB:17 Cogging compensation Coef 5 phi
- 32CB:18 Cogging compensation Coef 5 r
- 32CB:19 Cogging compensation Coef 6 n
- 32CB:1A Cogging compensation Coef 6 phi
- 32CB:1B Cogging compensation Coef 6 r
- 32CB:1C Cogging compensation Coef 7 n
- 32CB:1D Cogging compensation Coef 7 phi
- 32CB:1E Cogging compensation Coef 7 r
- 32CB:1F Cogging compensation Coef 8 n
- 32CB:20 Cogging compensation Coef 8 phi
- 32CB:21 Cogging compensation Coef 8 r
- 32CB:22 Cogging compensation Coef 9 n
- 32CB:23 Cogging compensation Coef 9 phi
- 32CB:24 Cogging compensation Coef 9 r