32CB:07 Cogging compensation Coef 0 n
ToDo
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CB (Ch A) | 
| Subindex | 0x07 | 
| Datatype | UINT32 | 
| Min. Value | 0 | 
| Default | 0 | 
| Max. Value | 200 (0x000000C8) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |