32FD:x [SL] OCT Hiperface DSL Rotary sHub info and status
This object contains a collection of information from the sHub.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32FD (Ch A) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
29 (0x1D) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 32FD:01 ExtSHub: Identify IO, Amount of IOs
- 32FD:02 ExtSHub: Identify IO, Input 1 specification
- 32FD:03 ExtSHub: Identify IO, Input 2 specification
- 32FD:04 ExtSHub: Device Type
- 32FD:05 ExtSHub: Base type code name
- 32FD:06 ExtSHub: Serial number
- 32FD:07 ExtSHub: Firmware revision number
- 32FD:08 ExtSHub: Firmware date
- 32FD:09 ExtSHub: Min permitted temperature
- 32FD:0A ExtSHub: Max permitted temperature
- 32FD:0B ExtSHub: Operation time
- 32FD:0C IntSHub: Identify IO, Dictionary 1st page
- 32FD:0D IntSHub: Identify IO, Dictionary 2nd page
- 32FD:0E IntSHub: Identify IO, Sensor 0, Overview
- 32FD:0F IntSHub: Identify IO, Sensor 0, Details
- 32FD:10 IntSHub: Identify IO, Sensor 1, Overview
- 32FD:11 IntSHub: Identify IO, Sensor 1, Details
- 32FD:12 IntSHub: Identify IO, Sensor 2, Overview
- 32FD:13 IntSHub: Identify IO, Sensor 2, Details
- 32FD:14 IntSHub: Identify IO, Sensor 3, Overview
- 32FD:15 IntSHub: Identify IO, Sensor 3, Details
- 32FD:16 IntSHub: Identify IO, Sensor 4, Overview
- 32FD:17 IntSHub: Identify IO, Sensor 4, Details
- 32FD:18 IntSHub: Identify IO, Sensor 5, Overview
- 32FD:19 IntSHub: Identify IO, Sensor 5, Details
- 32FD:1A IntSHub: Identify IO, Sensor 6, Overview
- 32FD:1B IntSHub: Identify IO, Sensor 6, Details
- 32FD:1C IntSHub: Identify IO, Sensor 7, Overview
- 32FD:1D IntSHub: Identify IO, Sensor 7, Details