32FD:05 ExtSHub: Base type code name
The type name of the encoder stored in ASCII.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32FD (Ch A) |
|
Subindex |
0x05 |
|
Datatype |
VISIBLE_STRING |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |