Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box
EPxxxx | Industrial housing
EPPxxxx | Industrial housing
EPP1xxx | EtherCAT P Box modules with digital inputs
EPP1111-0000 | EtherCAT P Box with ID switch
EPP1321-0060 | 1-channel EtherCAT to EtherCAT P supply module
EPP1322-0001 | EtherCAT P junction with feed-in
EPP1332-0001, EPP1342-0001 | EtherCAT P junctions
EPP1518-0002 | 2-channel up/down counter 24 V DC, 1 kHz, 32 bit
EPP2xxx | EtherCAT P Box modules with digital outputs
EPP3174, EPP3184 | EtherCAT P Box modules with configurable analog inputs
EPP3204-0002 | 4-channel analog input Pt100 (RTD)
EPP3314-0002 | 4-channel analog input thermocouple
EPP3356-0022 | 1-channel analog input, measuring bridge, full bridge, 24 bit, M12
EPP3504-0023/ ERP3504-0022 | 4-channel measuring bridge, (SG) full/half/quarter bridge, 24 bit, 10 ksps
EPP3632-0001 | 2-channel interface for Condition Monitoring (IEPE), 16 bit
EPP3744-x041 | EtherCAT P Box modules with pressure inputs
EPP3752-0000 | 2 x 3-axis accelerometers
EPP4174-0002 | 4-channel analog output ±10 V or 0/4…20 mA, parameterisable, 16 bit
EPP43x4-1002 | 2-channel analog input + 2-channel analog output
EPP4374-0002 | EtherCAT P Box with analog inputs and outputs
EPP5xxx | EtherCAT P Box modules for Angle and Position Measurement
EPP6001-0002 | 1-channel serial interface (RS232 / RS422 / RS485)
EPP6002-0002 | 2-channel serial interface, RS232, RS422/RS485
EPP6090-0000 | Display box with navigation switch and operating hours counter
EPP6228-0022 | IO-Link master
EPP7041-x002 | Stepper motor module 48 V DC with incremental encoder
EPP7342-0002 | 2-channel DC motor output stage 48 V DC, 3.5 A
Foreword
Product group: EtherCAT P Box modules
Product overview
Mounting and connection
Commissioning/Configuration
Integrating into a TwinCAT project
Integration into the NC configuration (manually)
Settings in the CoE register
NC settings
Reference velocity selection
Dead time compensation
Scaling factor
Position lag monitoring
KV factors
Commissioning the motor with the NC
Operating modes
Restore the delivery state
Decommissioning
CoE parameters
Appendix
EPP9001-0060 | EtherCAT P/EtherCAT connector with power transmission
EPP9022-0060 | EtherCAT P Box with diagnostics
EPP9022-9060 | EtherCAT P Box with diagnostics, TwinSAFE SC
EQxxxx | Stainless steel housing
ERxxxx | Zinc die-cast housing