Configuration

A TrendLineChart can be configured as follows:

1. Define the Y-axes of the coordinate system with the help of the dialog "YAxis Definitions" of the attribute "YAxis".

1.1. Define the desired number of Y-axes to which the symbols in the following are to be assigned.

1.2. Adjust the settings of the Y-axis/axes if necessary.

2. Define the variables to be displayed in the trend element using the attribute "LineGraphDescriptions" from the "Common" category.

2.1. Add a Line Graph Description for each of the variables.

2.2. Select the appropriate variable in each description under "Symbol".

Configuration 1:

It is only possible to select variables for which historization has been activated beforehand.

2.3. Under "Y-Axis ID", select the Y-axis to which the symbol is to be assigned. If you don't select a Y-axis, an automatically scaling Y-axis bearing the name of the symbol will be generated.

3. Adapt the start and end point of the period to be observed.

Example: Last ten minutes in the past:

3.1. Set the value of the attribute "Start" of the category "Common" to "PT10M".

4. Adapt the X-axis scaling by setting the attribute "XMainTickSteps" of the category "X-Axis" to "5".

5. Activate the attribute "ShowMenubar" of the category "Menubar".

Example: Trend Line Chart