Start

Definition of the start time at which the display should begin.

Several options are available as values:

Schema (version 1.10): tchmi:framework#/definitions/TrendLineChartStart

Schema (version 1.12): tchmi:framework#/definitions/TcHmi.Controls.Beckhoff.TcHmiTrendLineChart.ChartStart

Origin: Trend Line Chart

See also

Attribute getter: getStart

Attribute setter: setStart

Start 1:

Available from version 1.10