Mapping

The Bus Terminals occupy addresses within the process image of the controller. The assignment of process data (input and output data) and parameterization data (control and status bytes) to the control addresses is called mapping. The type of mapping depends on:

  • the fieldbus system used
  • the terminal type
  • the parameterization of the Bus Coupler (conditions) such as
    • compact or complex evaluation
    • Intel or Motorola format
    • word alignment switched on or off

The following tables show the mapping depending on different conditions. For the content of the individual bytes please refer to pages Process image and Control and status word.

Compact evaluation

No compact process image

The KL6781 cannot be operated with a compact process image (without control and status word), since the control and status words are required for meaningful process data mode operation of the terminal. The KL6781 is represented with its complex process image, even if you set your Bus Coupler to a compact process image!

Complete evaluation

Complete evaluation in Intel format

 

Address

Input data

Output data

Conditions

Word offset

High byte

Low byte

High byte

Low byte

Complete evaluation: any
Motorola format: no
Word alignment: any

0

SW

CW

1

DataIN 1

DataIN 0

DataOUT 1

DataOUT 0

2

DataIN 3

DataIN 2

DataOUT 3

DataOUT 2

3

DataIN 5

DataIN 4

DataOUT 5

DataOUT 4

4

DataIN 7

DataIN 6

DataOUT 7

DataOUT 6

5

DataIN 9

DataIN 8

DataOUT 9

DataOUT 8

6

DataIN 11

DataIN 10

DataOUT 11

DataOUT 10

7

DataIN 13

DataIN 12

DataOUT 13

DataOUT 12

8

DataIN 15

DataIN 14

DataOUT 15

DataOUT 14

9

DataIN 17

DataIN 16

DataOUT 17

DataOUT 16

10

DataIN 19

DataIN 18

DataOUT 19

DataOUT 18

11

DataIN 21

DataIN 20

DataOUT 21

DataOUT 20

Complex evaluation in Motorola format

 

Address

Input data

Output data

Conditions

Word offset

High byte

Low byte

High byte

Low byte

Complete evaluation: any
Motorola format: yes
Word alignment: any

0

SW

CW

1

DataIN 0

DataIN 1

DataOUT 0

DataOUT 1

2

DataIN 2

DataIN 3

DataOUT 2

DataOUT 3

3

DataIN 4

DataIN 5

DataOUT 4

DataOUT 5

4

DataIN 6

DataIN 7

DataOUT 6

DataOUT 7

5

DataIN 8

DataIN 9

DataOUT 8

DataOUT 9

6

DataIN 10

DataIN 11

DataOUT 10

DataOUT 11

7

DataIN 12

DataIN 13

DataOUT 12

DataOUT 13

8

DataIN 14

DataIN 15

DataOUT 14

DataOUT 15

9

DataIN 16

DataIN 17

DataOUT 16

DataOUT 17

10

DataIN 18

DataIN 19

DataOUT 18

DataOUT 19

11

DataIN 20

DataIN 21

DataOUT 20

DataOUT 21