Process image

No compact process image

The KL6781 cannot be operated with a compact process image (without control and status word), since the control and status words are required for meaningful process data mode operation of the terminal. The KL6781 is represented with its complex process image, even if you set your Bus Coupler to a compact process image!

The KL6781 is represented in the process image with up to 24 bytes of input data and 24 bytes of output data.

Format

Input data

Output data

Word

SW

CW

Byte

DataIn0

DataOut0

Byte

DataIn1

DataOut1

...

...

...

Byte

DataIn21

DataOut21

Key

SW: Status byte
CW: Control byte

DataIN 0 to DataIN 21: 22 bytes for the input data of the M-Bus
DataOUT 0 to DataOUT 21: 22 bytes for the output data of the M-Bus

  • For the meaning of the control and status word please refer to the page Control and status word.
  • Please refer to the Mapping page for the assignment of the bytes and words to the addresses of the controller.