Register overview

The following registers are used for parameterization of the KL4494. Each signal channel of the analog terminal has one register that can be read or written to with the aid of control, status and data bytes via register communication.

Register no.

Comment

Default value

R/W

Memory

R0

Raw value of the A/D converter (XR)

-

-

R

RAM

R1

reserved

-

 

-

-

...

...

...

...

...

...

R5

reserved

-

-

-

-

R6

Diagnostic register

-

-

R

RAM

R7

Command register

0x0000

0dec

R/W

RAM

R8

Terminal type

0x118E

4494dec

R

ROM

R9

Firmware version

e.g. 0x3141

e.g. 1AASCI

R

ROM

R10

Data length (multiplex shift register)

0x0130

304dec

R

ROM

R11

Signal channels

0x0218

536dec

R

ROM

R12

Minimum data length

0x9898

39064dec

R

ROM

R13

Data structure (data type register)

0x0004

4dec

R

ROM

R14

reserved

-

-

-

-

R15

Alignment register

e.g. 0x7F80

e.g. 32640dec

R/W

RAM

R16

Hardware version number

e.g. 0x0000

e.g. 0dec

R/W

SEEPROM

R17

Manufacturer scaling, analog input: Offset (Ba)

variable

variable

R/W

SEEPROM

R18

Manufacturer scaling, analog input: Gain (Aa)

typ. 0x1080

typ. 4224dec

R/W

SEEPROM

R19

Manufacturer scaling, analog output: Offset (Ba)

0x0800

2048dec

R/W

SEEPROM

R20

Manufacturer scaling, analog output: Gain (Aa)

typ. 0x7D00

typ. 32000dec

R/W

SEEPROM

R21

Overrange-Limit

0x0000

0dec

R/W

SEEPROM

R22

Underrange-Limit

0x0000

0dec

R/W

SEEPROM

R23

reserved

-

-

-

-

...

...

...

...

...

...

R30

reserved

-

-

-

-

R31

Code word register

0x0000

0dec

R/W

RAM

R32

Feature register

0x0404

1028dec

R/W

SEEPROM

R33

User scaling, analog input: Offset (Bw)

0x0000

0dec

R/W

SEEPROM

R34

User scaling, analog input: Gain (Aw)

0x0100

256dec

R/W

SEEPROM

R35

User default value for analog output

0x0000

0dec

R/W

SEEPROM

R36

User scaling, analog output: Offset (Bw)

0x0000

0dec

R/W

SEEPROM

R37

User scaling, analog output: Gain (Aw)

0x0100

256dec

R/W

SEEPROM

R38

reserved

-

-

-

-

...

reserved

...

...

...

...

R63

reserved

-

-

-

-