Control and status bytes

Channel 1: The control and status bytes for channel 1 are illustrated in the following.

Channel 2: The control and status bytes of channel 2 have the same structure as the control and status bytes of channel 1.

Process data mode

Control byte 1 (CB1) in process data mode
Control byte 1 is located in the output image, and is transmitted from the controller to the terminal. In process data mode it has no function.

Bit

CB1.7

CB1.6

CB1.5

CB1.4

CB1.3

CB1.2

CB1.1

CB1.0

Name

RegAccess

-

-

-

-

-

-

-

Key

Bit

Name

Description

CB1.7

RegAccess

0bin

Register communication off (process data mode)

CB1.6 - CB1.0

-

0bin

reserved

Status byte 1 (SB1) in process data mode
The status byte 1 is located in the input image and is transmitted from terminal to the controller.

Bit

SB1.7

SB1.6

SB1.5

SB1.4

SB1.3

SB1.2

SB1.1

SB1.0

Name

RegAccess

Error

LimitValue 2 State

LimitValue 1 State

Overrange

Underrange

Key

Bit

Name

Description

SB1.7

RegAccess

0bin

Acknowledgment for process data mode

SB1.6

Error

1bin

General error bit

SB1.5 - SB1.4

LimitValue 2
State

00bin

Limit value 2 not activated

01bin

Process data less than limit value 2

10bin

Process data greater than limit value 2

11bin

Process data equal limit value 2

SB1.3 - SB1.2

LimitValue 1
State

00bin

Limit value 1 not activated

01bin

Process data less than limit value 1

10bin

Process data greater than limit value 1

11bin

Process data equal limit value 1

SB1.1

Overrange

1bin

Permissible measuring range exceeded

SB1.0

Underrange

1bin

Lower measuring range limit violated

Register communication

Control byte 1 (CB1) in register communication

Control byte 1 is located in the output image, and is transmitted from the controller to the terminal.

Bit

CB1.7

CB1.6

CB1.5

CB1.4

CB1.3

CB1.2

CB1.1

CB1.0

Name

RegAccess

R/W

Reg. no.

Key

Bit

Name

Description

CB1.7

RegAccess

1bin

Register communication switched on

CB1.6

R/W

0bin

Read access

1bin

Write access

CB1.5 to CB1.0

Reg. no.

Register number:
Enter the number of the register that you

  • want to read with input data word DataIN1 or
  • with the output data word DataOUT1

Status byte 1 (SB1) in register communication

The status byte 1 is located in the input image and is transmitted from terminal to the controller.

Bit

SB1.7

SB1.6

SB1.5

SB1.4

SB1.3

SB1.2

SB1.1

SB1.0

Name

RegAccess

R/W

Reg. no.

Key

Bit

Name

Description

SB1.7

RegAccess

1bin

Acknowledgment for register access

SB1.6

R

0bin

Read access

SB1.5 to SB1.0

Reg. no.

Number of the register that was read or written.