Register description

The following registers are used for parameterization of the KL3214. They can be read or written via the register communication with the aid of control, status and data bytes.

Data type register

Meaning

0x00

Terminal with no valid data type

0x01

Byte array

0x02

Structure: 1 byte, n bytes

0x03

Word array

0x04

Structure: 1 byte, n words

0x05

Double word array

0x06

Structure: 1 byte, n double words

0x07

Structure: 1 byte, 1 double word

0x08

Structure: 1 byte, 1 double word

0x11

Byte array with variable logical channel length

0x12

Structure: 1 byte, n bytes with variable logical channel length (e.g. 60xx)

0x13

Word array with variable logical channel length

0x14

Structure: 1 byte, n words with variable logical channel length

0x15

Double word array with variable logical channel length

0x16

Structure: 1 byte, n double words with variable logical channel length

Bit

R32.15

R32.14

R32.13

R32.12

R32.11

R32.10

R32.9

R32.8

Name

SensorType

Bit

R32.7

R32.6

R32.5

R32.4

R32.3

R32.2

R32.1

R32.0

Name

ConnectionTechnique

en1/100°C

enS5format

-

enWdTimer

-

enUserScaling

Bit

Name

Description

Default

R32.15 to R32.8

SensorType

0dec

RTD PT100

0dec

1dec

RTD NI100

2dec

RTD PT1000

3dec

RTD PT500

4dec

RTD PT200

5dec

RTD NI1000

6dec

RTD NI120

7dec

RTD RS1000

8dec
13dec

reserved

14dec

RTD RES16

15dec

RTD RES64

16dec

RTD KTSIEMENS2K

17dec

KTY81110

18dec

KTY81121

19dec

KTY81122

20dec

KTY81151

21dec

KTY81152

22dec

KTY81210

23dec

KTY81221

24dec

KTY81222

25dec

KTY81251

26dec

KTY81252

27dec

KTY83110

28dec

KTY83121

29dec

KTY83122

30dec

KTY83151

31dec

KTY83152

32dec

KTY84130

33dec

KTY84151

34dec

KTSIEMENS1K

35dec

KTSIEMENS2K_5

36dec

KTSIEMENS2K_7

37dec

KTSIEMENS1K_5

38dec

KTSIEMENS1K_7

R32.7 to R32.6

Connection technique

00bin

reserved

01bin

01bin

Three-wire connection technique

10bin

reserved

11bin

not connected

R32.5

Resolution

0bin

Resolution 1/10 °C

0bin

1bin

Resolution 1/100°C

R32.4

enS5format

0bin

Siemens S5 Format disabled

0bin

 

1bin

Siemens S5 Format enabled

R32.3

-

reserved

0bin

R32.2

enWdTimer

0bin

Watchdog timer is not active

1bin

1bin

Watchdog timer is active (the watchdog is triggered if no process data are received for 100 ms)

R32.1

-

reserved

0bin

R32.0

enUserScaling

0bin

User scaling deactivated

0bin

1bin

User scaling activated