KL2124 - Technical data
Technical data | KL2124, KS2124 |
---|---|
Connection technology | 2-wire / 3-wire |
Number of outputs | 4 |
Nominal voltage | 5 VDC |
Load type | ohmic, inductive, lamp load |
Max. output current | ±20 mA (short-circuit proof) per channel, 8 mA signal current |
Short circuit current | - |
Breaking energy (ind.) max. | - |
Reverse polarity protection | yes |
Electrical isolation | 500 V (K-bus / field voltage) |
Current consumption power contacts | typ. 16 mA + load |
K-Bus current consumption | typ. 14 mA |
Bit width in process image | 4 outputs |
Configuration | no address or configuration settings required |
Dimensions (W x H x D) | 15 mm x 100 mm x 68 mm (width aligned 12 mm) |
Weight | approx. 70 g |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0°C … +55°C |
Permissible ambient temperature during storage | -25°C … +85°C |
Permissible relative humidity | 95%, no condensation |
Enhanced mechanical load capacity | yes, refer also to Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Pluggable wiring | for all KSxxxx Bus Terminals |
Markings / Approvals* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |