Automatic load detection

Long cable lengths

Automatic load detection 1:

Long cable lengths

The manual preselection of the operation mode (dimmer mode) is recommended if there are long cables between the dimmer terminal and load. Automatic load detection may fail, since inductive and capacitive line influences may lead to misinterpretation of the load.

In addition, please note the maximum permissible cable length!

User program

Automatic load detection 2:

Parameterization of the dimmer terminal on starting the PLC

If you do not operate the dimmer terminal with the default values (e.g. for dimmer mode, ramp time, etc.) it is recommended to initialize the respective registers with the deviating values from the user program when starting the PLC. This saves the service personnel having to perform the complicated manual initialization when exchanging terminals and also helps to avoid undesirable error states.

Wound transformer with no load on the secondary side

Note

No open-circuit transformers!

The automatic load detection, which the dimmer terminal performs on the connected load when the mains voltage is switched on, fails if a wound transformer is connected that has no load connected to its secondary side.
Make sure when switching the mains voltage on that the terminal is not operated on an open-circuit transformer! Also pay attention to this when replacing lamps connected on the secondary side!