Technical data

Technical data

KL2751-0000, KS2751-0000,
KL2751-0011, KS2751-0011

KL2761-0000, KS2761-0000,
KL2761-0011, KS2761-0011

Mains voltage

230 VAC

230 VAC

Power rating**

300 VA (W), max. 1.35 A

600 VA (W), max. 2.7 A

Permissible load types

Inductive (transformers only, no ballasts for fluorescent tubes),
capacitive or resistive lamp loads
No motors!
Inductive and capacitive loads must not be mixed!
Automatic load detection

Cable length

max. 100 m between dimmer terminal and lamp

Types of control

Leading edge phase control, trailing edge phase control, rectifier mode (positive or negative half-wave in leading edge phase control)

Resolution

max. 7 bit

Leakage current (OFF state)

< 2 mA

Electrical isolation

500 V (K-bus / field voltage), 3750 VAC (1 min.)

Power supply for the electronics

via the K-bus

Current consumption from K-bus

typically 95 mA

Bit width in the input process image

1 x 16 bit data, 1 x 8 bit status

Bit width in the output process image

1 x 16 bit data, 1 x 8 bit control

Configuration

via the Bus Coupler or the controller

Weight

approx. 60 g

Permissible ambient temperature range during operation

0 °C to + 55 °C (refer to the chapter Installation positions!)

Permissible ambient temperature range during storage

-25 °C ... + 85 °C

Permissible relative air humidity

95 %, no condensation

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)

Mounting

on 35 mm mounting rail conforming to EN 60715

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

load-dependent (refer to the chapter Installation positions!)

Pluggable wiring

for all KSxxxx terminals

Approvals/markings

CE, UKCA, EAC

*) Real applicable approvals/markings see type plate on the side (product marking).

**) Rated output = lamp power + ballast losses

The ballast losses are typically equivalent to: