Fieldbus Components

Terminal Modules

 

Digital input modules

KM1002 - 16 digital inputs, input filter 3 ms
KM1012 - 16 digital inputs, input filter 0,2 ms

KM1004 - 32 digital inputs, input filter 3 ms
KM1014 - 32 digital inputs, input filter 0,2 ms

KM1008 - 64 digital inputs, input filter 3 ms
KM1018 - 64 digital inputs, input filter 0,2 ms

 
 

Digital output modules

KM2002 - 16 digital outputs, 0,5 A
KM2004 - 32 digital outputs, 0,5 A
KM2008 - 64 digital outputs, 0,5 A

KM2042 - 16 digital outputs, 0,5 A (D-Sub connector)

KM2604 - 4 relays, 230 VAC, 16 A

KM2614 - 4 relays, 230 VAC, 16 A (initial manual operation)

 
 

Analog input modules

KM3701 - differential pressure measuring module, 1 analog input, 100 hPa
KM3702 - absolute pressure measuring module, 2 analog inputs, 0 to 7500 hPa
KM3712 - absolute pressure measuring module, 2 analog inputs, -1.000 hPa to +1.000 hPa

 
 

Analog output modules

KM4602 - Two channel analog output module with manual and automatic operation

 
 

Special functions

KM2774-0000 - Terminal Module for 4 jalousie motors, 1.5 A with overcurrent limiter
KM2774-1001 - Terminal Module for 4 jalousie motors, 1.0 A

KM6551-0000 - Terminal Module for wireless data exchange

 

Furthermore documentation for Beckhoff fieldbus components may be found on our homepage (http://www.beckhoff.com) under Download.

 
 
Additional information
KM10xx - Terminal modules with digital Inputs
KM20xx - Terminal modules with digital outputs, 24 V, 0.5 A
KM2042 - Digital Output Module
KM2604, KM2614 - Four channel relay module
KM2774-0000 - Jalousie module
KM2774-1001 - Jalousie module
KM37xx - Pressure Measuring Modules
KM4602 - Two Channel Analog Output Module with Manual and Automatic Operation
KM6551 | Terminal module for wireless data exchange