Bus Coupler
Bus Coupler for Bus Terminals (K-Bus)
Product | Product description |
|---|---|
Bus Coupler for EtherCAT | |
Bus Coupler for PROFIBUS | |
Bus Coupler for CANopen | |
Bus Coupler for CC-Link | |
Bus Coupler for DeviceNet | |
Bus Coupler for Ethernet | |
Bus Coupler for PROFINET | |
Bus Coupler for Ethernet/IP | |
Bus Coupler for USB |
Bus Coupler for EtherCAT Terminals (E-Bus)
Product | Product description |
|---|---|
EtherCAT TSN Coupler | |
EtherCAT Coupler | |
EtherCAT Coupler with ID switch | |
EtherCAT Coupler with ID switch and diagnostics | |
EtherCAT extension | |
1-port EtherCAT junction, extended distance | |
EtherCAT EJ coupler, CX and EL terminal connection | |
EtherCAT P Coupler | |
Fiber optic EtherCAT Coupler with ID switch (multimode) | |
EtherCAT Coupler with 4 digital inputs and 4 digital outputs | |
EtherCAT Bus Coupler for PROFIBUS |
Furthermore documentation for Beckhoff fieldbus components can be found on www.beckhoff.com.