EPxxxx | Industrial housing

ATEX Notes - Notes about operation of EtherCAT Box Modules in potentially explosive areas

IO configuration in TwinCAT - Quick start guide for EtherCAT Box Modules and EtherCAT P Box modules

Digital input

Product

Product description

EP1008-0001

8-channel digital input, 24 VDC, 3 ms, M8

EP1008-0002

8-channel digital input, 24 VDC, 3 ms, M12

EP1008-0022

8-channel digital input, 24 VDC, 3 ms, M12

EP1018-0001

8-channel digital input, 24 VDC, 10 µs, M8

EP1018-0002

8-channel digital input, 24 VDC, 10 µs, M12

EP1098-0001

8-channel digital input, 24 VDC, 10 µs, ground switching, M8

EP1258-0001

8-channel digital input, 24 VDC, 10 µs, M8, timestamp

EP1258-0002

8-channel digital input, 24 VDC, 10 µs, M12, timestamp

EP1518-0002

2-channel digital input, counter, 24 VDC, 1 kHz, M12

EP1809-0021

16-channel digital input, 24 VDC, 3 ms, M8

EP1809-0022

16-channel digital input, 24 VDC, 3 ms, M12

EP1809-0042

16-channel digital input, 24 VDC, 3 ms, M12

EP1816-0003

16-channel digital input, 24 VDC, 10 µs, IP20 connector

EP1816-0008

16-channel digital input, 24 VDC, 10 µs, D-sub

EP1816-1008

16-channel digital input, 24 VDC, 10 µs, D-sub, changed pin assignment

EP1816-3008

16-channel digital input, 24 VDC, 10 µs, D-sub, 2 x 3-axis accelerometers

EP1819-0005

16-channel digital input, 24 VDC, 10 µs, M8

EP1819-0021

16-channel digital input, 24 VDC, 10 µs, M8

EP1819-0022

16-channel digital input, 24 VDC, 10 µs, M12

EP1839-0042

16-channel digital input, 24 VDC, M12, with diagnostics

EP1859-0042

8-channel digital input + 8-channel digital output, 24 VDC, 3 ms, 0.5 A, M12

Digital output

Product

Product description

EP2008-0001

8-channel digital output, 24 VDC, 0.5 A, M8

EP2008-0002

8-channel digital output, 24 VDC, 0.5 A, M12

EP2008-0022

8-channel digital output, 24 VDC, 0.5 A, M12

EP2028-0001

8-channel digital output, 24 VDC, 2 A, M8

EP2028-0002

8-channel digital output, 24 VDC, 2 A, M12

EP2028-0032

8-channel digital output, 24 VDC, 2.8 A, M12

EP2038-0001

8-channel digital output, 24 VDC, 2 A, M8, with diagnostics

EP2038-0002

8-channel digital output, 24 VDC, 2 A, M12, with diagnostics

EP2038-0042

8-channel digital output, 24 VDC, 2 A, M12, with diagnostics

EP2624-0002

4-channel relay output, 25 VAC, 30 VDC, 0.5 AAC, 2 ADC, M12

EP2809-0021

16-channel digital output, 24 VDC, 0.5 A, M8

EP2809-0022

16-channel digital output, 24 VDC, 0.5 A, M12

EP2809-0042

16-channel digital output, 24 VDC, 0.5 A, M12

EP2816-0003

16-channel digital output, 24 VDC, 0.5 A, IP20 connector

EP2816-0004

16-channel digital output, 24 VDC, 0.5 A, M16

EP2816-0008

16-channel digital output, 24 VDC, 0.5 A, D-sub

EP2816-0010

16-channel digital output, 24 VDC, 0.5 A, D-sub

EP2817-0008

24-channel digital output, 24 VDC, 0.5 A, D-sub

Digital combi

Product

Product description

EP2308-0001

4-channel digital input + 4-channel digital output, 24 VDC, 3 ms, 0.5 A, M8

EP2308-0002

4-channel digital input + 4-channel digital output, 24 VDC, 3 ms, 0.5 A, M12

EP2316-0003

8-channel digital input + 8-channel digital output, 24 VDC, 10 µs, 0.5 A, IP20 connector

EP2316-0008

EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 VDC, 10 µs, 0.5 A, D-sub

EP2318-0001

EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 VDC, 10 µs, 0.5 A, M8

EP2318-0002

4-channel digital input + 4-channel digital output, 24 VDC, 10 µs, 0.5 A, M12

EP2328-0001

4-channel digital input + 4-channel digital output, 24 VDC, 3 ms, 2 A, M8

EP2328-0002

4-channel digital input + 4-channel digital output, 24 VDC, 3 ms, 2 A, M12

EP2338-0001

8-channel digital combi, 24 VDC, 10 µs, 0.5 A, M8

EP2338-0002

8-channel digital combi, 24 VDC, 10 µs, 0.5 A, M12

EP2338-1001

8-channel digital combi, 24 VDC, 3 ms, 0.5 A, M8

EP2338-1002

8-channel digital combi, 24 VDC, 3 ms, 0.5 A, M12

EP2339-0003

16-channel digital combi, 24 VDC, 3 ms, 0.5 A, IP20 connector

EP2339-0021

16-channel digital combi, 24 VDC, 3 ms, 0.5 A, M8

EP2339-0022

16-channel digital combi, 24 VDC, 3 ms, 0.5 A, M12

EP2339-0042

16-channel digital combi, 24 VDC, 3 ms, 0.5 A, M12

EP2339-0121

16-channel digital combi, 24 VDC, 3 ms, 0.5 A, ground switching, M8

EP2349-0021

16-channel digital combi, 24 VDC, 10 µs, 0.5 A, M8

EP2349-0022

16-channel digital combi, 24 VDC, 10 µs, 0.5 A, M12

Analog input

Product

Product description

EP3162-0002

2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, electrically isolated, M12

EP3174-0002

4-channel analog input, multi-function, ±10 V, 0/4...20 mA, 16 bit, differential, M12

EP3174-0092

4-channel analog input, multi-function, ±10 V, 0/4...20 mA, 16 bit, differential, M12, TwinSAFE SC

EP3182-1002

2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4...20 mA, 16 bit, single-ended, M12

EP3184-0002

4-channel analog input, multi-function, ±10 V, 0/4...20 mA, 16 bit, single-ended, M12

EP3184-1002

4-channel analog input, multi-function, ±10 V, 0/4...20 mA, 16 bit, single-ended, M12

EP3204-0002

4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EP3314-0002

4-channel analog input, temperature, thermocouple, 16 bit, M12

EP3356-0022

1-channel analog input, measuring bridge, full bridge, 24 bit, M12

EP3632-0001

2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

EP3744-0041

4-channel analog input + 8-channel digital combi, pressure, 0…1000 hPa (0…+1 bar), M8

EP3744-1041

4-channel analog input + 8-channel digital combi, pressure, 0…7000 hPa (0…+7 bar), M8

EP3751-0160

1-channel, 1 x 3-axis accelerometers

EP3752-0000

2-channel, 2 x 3-axis accelerometers

Analog output

Product

Product description

EP4174-0002

4-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

Analog combi

Product

Product description

EP4304-1002

2-channel analog input + 2-channel analog output, ±10 V, 16 bit, single-ended, M12

EP4314-1002

2-channel analog input + 2-channel analog output, ±20 mA, 16 bit, single-ended, M12

EP4374-0002

2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4...20 mA, 16 bit, differential, M12

EP4378-1022

4-channel analog input + 4-channel analog output, multi-function, ±10 V, 0/4...20 mA, 16 bit, single-ended, M12

Position measurement

Product

Product description

EP5001-0002

1-channel encoder interface, SSI, M12

EP5101-0002

1-channel encoder interface, incremental, 5 VDC (DIFF RS422, TTL), 1 MHz, M12

EP5101-0011

1-channel encoder interface, incremental, 5 VDC (DIFF RS422, TTL), 1 MHz, D-sub

EP5101-1002

1-channel encoder interface, incremental, 5 VDC (DIFF RS422, TTL), 1 MHz, M12, sensor supply 24 VDC

EP5101-2011

1-channel encoder interface, incremental, 5 VDC (DIFF RS422, TTL), 5 MHz, D-sub

EP5151-0002

1-channel encoder interface, incremental, 24 VDC HTL, 100 kHz, M12

Communication

Product

Product description

EP6001-0002

1-channel communication interface, serial, RS232 / RS422 / RS485, M12

EP6002-0002

2-channel communication interface, serial, RS232 / RS422 / RS485, M12

EP6070-0060

License key for TwinCAT 3.1

EP6080-0000

NOVRAM memory, 128 kByte

EP6090-0000

Display box with navigation switch, operating hours counter

EP6224-0002

4-channel communication interface + 4-channel digital input, IO-Link, master, Class A, M12

EP6224-0042

4-channel communication interface + 8-channel digital input, IO-Link, master, Class A, M12

EP6224-0092

4-channel communication interface + 4-channel digital input, IO-Link, master, Class A, M12, TwinSAFE SC

EP6224-2022

4-channel communication interface, IO-Link, master, Class A, M12

EP6224-3002

4-channel communication interface, IO-Link, master, Class B, M12

EP6224-3022

4-channel communication interface, IO-Link, master, Class B, M12

EP6228-0022

8-channel communication interface, IO-Link, master, Class A, M12

EP6228-0042

8-channel communication interface + 8-channel digital input, IO-Link, master, Class A, M12

EP6228-3032

8-channel communication interface, IO-Link, master, Class B, M12

EP6228-3132

8-channel communication interface + 4-channel digital input, IO-Link, master, Class A, Class B, M12

EP6228-3142

8-channel communication interface + 4-channel digital input, IO-Link, master, Class A, Class B, M12

Compact drive technology

Product

Product description

EP7041-0002

1-channel motion interface, stepper motor, 48 VDC, 5 A, M12, with incremental encoder

EP7041-1002

1-channel motion interface, stepper motor, 48 VDC, 1.5 A, M12, with incremental encoder

EP7041-2002

1-channel motion interface, stepper motor, 48 VDC, 5 A, M12, with incremental encoder

EP7041-3002

1-channel motion interface, stepper motor, 48 VDC, 5 A, for high-speed applications, M12, with incremental encoder

EP7041-3102

1-channel motion interface, stepper motor, 48 VDC, 5 A, for high-speed applications, M12, with incremental encoder

EP7047-1032

EtherCAT Box, 1-channel motion interface, stepper motor, 48 VDC, 5 A, M12, with incremental encoder

EP7211-0034

1-channel motion interface, servomotor, 48 VDC, 4.5 A, OCT, suitable for STO applications

EP7211-0035

1-channel motion interface, servomotor, 48 VDC, 4.5 A, OCT, suitable for STO applications

EP7342-0002

2-channel motion interface, DC motor, 48 VDC, 4.5 A, M12, with incremental encoder

EP7402-0057

2-channel motion interface, BLDC motor, 24 VDC, 3.5 A, M8, EtherCAT extension

EP7402-0167

2-channel motion interface, BLDC motor, 48 VDC, 3.5 A, M8

Special functions

Product

Product description

EP8309-1022

Multi-functional box, digital, analog, PWM, current-controlled, M12

System

Product

Product description

EP1111-0000

EtherCAT Box with ID switch

EP1122-0001

2-port junction, M8

EP1122-8001

2-port junction, M8, fast hot connect

EP1312-0001

2-port junction, EtherCAT P, M8

EP9128-0021

8-port junction, EtherCAT, 100 Mbit/s, 24 VDC, M8

EP9208-1035

8-channel power distribution, passive, M12, L-coded

EP9214-0023

4/4-channel power distribution, for EtherCAT Box modules

EP9224-0023

4/4-channel power distribution, for EtherCAT Box modules, with current measurement/data logging

EP9224-0037

4-channel power distribution, ENP to EtherCAT P

EP9224-2037

4-port junction, with power supply

EP9300-0022

PROFINET RT

EP9521-0020

Media converter, Ethernet/EtherCAT, 100 Mbit/s, 24 VDC

EP9576-1032

Brake chopper box