Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

Technical data

Product series EQxxxx

Fieldbus

     Fieldbus

EtherCAT

     Connection

2x M8 socket, 4-pin, green

     Electrical isolation

500 V (fieldbus / IO)

     Distributed Clocks

see Product documentation for the corresponding module from the EPxxxx series.

Supply voltages

     Connection

Input: 1 x M8 plug, 4-pin, black
Downstream connection: 1 x M8 socket, 4-pin, black

     Control voltage US

          Nominal voltage

24 VDC (-15 % / +20 %)

          Sum current

max. 4 A 1)

     Peripheral voltage UP

          Nominal voltage

24 VDC (-15 % / +20 %)

          Sum current

max. 4 A 1)

I/O interfaces

     Specifications

See Product documentation for the corresponding module from the EPxxxx series.

Environmental conditions

     Ambient temperature during operation

-25…+60°C
-25…+55°C according to cURus

     Ambient temperature during storage

-40…+85°C

     Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

     EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

     Protection class

IP69K according to EN 60529

Mechanics

     Housing material

Stainless steel

     Installation position

variable

Approvals and conformity

     Approvals

CE, cURus

1) This value corresponds to the current carrying capacity of the connections for the supply voltages.

Designs

Technical data

EQxxxx-0002

EQxxxx-0022

I/O connections

4 x M12 socket

8 x M12 socket

Dimensions W x H x D 2)

39 x 160 x 43 mm

72 x 160 x 43 mm

Weight, typical

340 g

480 g

Mounting

2 mounting straps for M5 screws

2) without connectors