RS485

You can operate the RS845 communication in two variants:

RS485: 2-wire connection in bus structure to RS485 device(s)

Bus structure, half duplex data transmission

RS485 1:
2-wire connection in bus structure to RS485 device(s)

The following CoE objects must be set

Index

Name

Meaning

Data type

Flags

Setting

F800:0n

Interface type Ch n

0x00

RS232

BIT1

RW

0x01 (1dec)

0x01

RS485/422

Index

Name

Meaning

Data type

Flags

Setting

80n0:06

Enable half duplex

channel n

0bin

Full duplex: transmitted data are monitored.  The bit has no effect in RS232 and RS422 mode

BOOLEAN

RW

1bin

(default)

1bin

Half duplex: The reception of the data transmitted by the box itself is suppressed

Index

Name

Meaning

Data type

Flags

Setting

80n0:07

Enable point-to-point connection (RS422) Channel n

0bin

The module is used in a bus structure in accordance with the RS485 standard.

BOOLEAN

RW

0bin

1bin

The module is used for a point-to-point connection (RS422).

RS485: 2-wire connection with external bridge in bus structure to RS485 device(s)

Bus structure, half duplex data transmission with diagnosis of the transmitted data

RS485 2:
2-wire connection with external bridge in bus structure to RS485 device(s)

The following CoE objects must be set

Index

Name

Meaning

Data type

Flags

Setting

F800:0n

Interface type Ch n

0x00

RS232

BIT1

RW

0x01 (1dec)

0x01

RS485/422

Index

Name

Meaning

Data type

Flags

Setting

80n0:06

Enable half duplex

channel n

0bin

Full duplex: transmitted data are monitored.  The bit has no effect in RS232 and RS422 mode

BOOLEAN

RW

0bin

1bin

Half duplex: The reception of the data transmitted by the box itself is suppressed

Index

Name

Meaning

Data type

Flags

Setting

80n0:07

Enable point-to-point connection (RS422) Channel n

0bin

The module is used in a bus structure in accordance with the RS485 standard.

BOOLEAN

RW

0bin

1bin

The module is used for a point-to-point connection (RS422).