EPP5101-x002 - Introduction
Incremental encoder interface with differential inputs
The EP5101-x002 EtherCAT Box is an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single ended signals. Input frequencies up to 1 MHz can be evaluated. The C input can optionally be used as a latch input. The 24 V supply of the encoder is directly via the M12 socket of the EP5101-1002
Special features:
- save, lock, set counter
 - integrated frequency and period measurement
 - optionally usable as 5 V counter
 - Microincrements
 - synchronous reading of the position value via distributed clocks
 - Timestamp on the last-registered incremental edge
 
In addition, the EP5101-x002 enables the measurement of a period or frequency with a resolution of 100 ns. With the optional interpolating microincrement functionality, the EP5101-x002 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge is also available. The use of encoder profiles enables simple and fast linking of the process data for Motion Control applications.