Objects to be parameterized during commissioning

Index 1011 Restore default parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

Restore default parameters

UINT8

RO

0x01 (1dec)

1011:01

SubIndex 001

If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state.

UINT32

RW

0x00000000 (0dec)

Index 8000 AI Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8000:0

AI Settings Ch.1

Maximum subindex

UINT8

RO

0x18 (24dec)

8000:01

Enable user scale

0bin

User scaling is not active.

BOOLEAN

RW

0x00 (0dec)

1bin

User scale is active.

8000:02

Presentation

0dec

Signed presentation

BIT3

RW

0x00 (0dec)

1dec

Unsigned presentation

2dec

Absolute value with MSB as sign (signed amount representation)

8000:05

Siemens bits

 

 

BOOLEAN

RW

0x00 (0dec)

8000:06

Enable filter

0bin

Filter not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

Filter enabled, which makes PLC-cycle-synchronous data exchange unnecessary

8000:07

Enable limit 1

0bin

Limit 1 not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

Limit 1 enabled

8000:08

Enable limit 2

0bin

Limit 2 not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

Limit 2 enabled

8000:0A

Enable user calibration

0bin

User calibration not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

User calibration enabled

8000:0B

Enable vendor calibration

0bin

Vendor calibration not enabled

BOOLEAN

RW

0x01 (1dec)

1bin

Vendor calibration enabled

8000:0E

Swap limit bits

1bin

Limit bits swapped

BOOLEAN

RW

0x00 (0dec)

8000:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8000:12

User scale gain

User scaling: Gain
The gain is represented in fixed-point format, with the factor 2-16.
The value 1 corresponds to 65535dec (0x00010000hex) and is limited to +/- 0x7FFFF

INT32

RW

0x00010000 (65536dec)

8000:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8000:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8000:15

Filter settings

This object determines the digital filter settings, if it is active via Enable filter (index 0x80n0:06). The possible settings are sequentially numbered.

UINT16

RW

0x0000 (0dec)

0dec

50 Hz FIR

1dec

60 Hz FIR

2dec

IIR 1

3dec

IIR 2

4dec

IIR 3

5dec

IIR 4

6dec

IIR 5

7dec

IIR 6

8dec

IIR 71

9dec

IIR 8

8000:17

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8000:18

User calibration gain

User calibration: Gain

INT16

RW

0x4000 (16384dec)

Index 8010 AI Settings Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

8010:0

AI Settings Ch.2

Maximum subindex

UINT8

RO

0x18 (24dec)

8010:01

Enable user scale

0bin

User scaling is not active.

BOOLEAN

RW

0x00 (0dec)

1bin

User scale is active.

8010:02

Presentation

0dec

Signed presentation

BIT3

RW

0x00 (0dec)

1dec

Unsigned presentation

2dec

Absolute value with MSB as sign (signed amount representation)

8010:05

Siemens bits

 

 

BOOLEAN

RW

0x00 (0dec)

8010:06

Enable filter

0bin

Filter not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

Filter enabled, which makes PLC-cycle-synchronous data exchange unnecessary

8010:07

Enable limit 1

0bin

Limit 1 not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

Limit 1 enabled

8010:08

Enable limit 2

0bin

Limit 2 not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

Limit 2 enabled

8010:0A

Enable user calibration

0bin

User calibration not enabled

BOOLEAN

RW

0x00 (0dec)

1bin

User calibration enabled

8010:0B

Enable vendor calibration

0bin

Vendor calibration not enabled

BOOLEAN

RW

0x01 (1dec)

1bin

Vendor calibration enabled

8010:0E

Swap limit bits

1bin

Limit bits swapped

BOOLEAN

RW

0x00 (0dec)

8010:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8010:12

User scale gain

User scaling: Gain
The gain is represented in fixed-point format, with the factor 2-16.
The value 1 corresponds to 65535dec (0x00010000hex) and is limited to +/- 0x7FFFF

INT32

RW

0x00010000 (65536dec)

8010:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8010:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8010:15

Filter settings

This object determines the digital filter settings, if it is active via Enable filter (index 0x80n0:06). The possible settings are sequentially numbered.

UINT16

RW

0x0000 (0dec)

0dec

50 Hz FIR

1dec

60 Hz FIR

2dec

IIR 1

3dec

IIR 2

4dec

IIR 3

5dec

IIR 4

6dec

IIR 5

7dec

IIR 6

8dec

IIR 71

9dec

IIR 8

8010:17

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8010:18

User calibration gain

User calibration: Gain

INT16

RW

0x4000 (16384dec)

Index 8020 AO Settings Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

8020:0

AO Settings Ch.3

Maximum subindex

UINT8

RO

0x16 (22dec)

8020:01

Enable user scale

0bin

User scaling not active

BOOLEAN

RW

0x00 (0dec)

1bin

User scaling active

8020:02

Presentation

0dec

Signed presentation
The output value range 0x7pp1:11 is shown as 16 bit signed integer. For unipolar terminals (0-10V or 0-20 mA) the negative range is set to zero.

BIT3

RW

0x00 (0dec)

1dec

Unsigned presentation
The output value range 0x7pp1:11 is shown as 16 bit unsigned integer. Negative values are not possible.

2dec

Absolute value with MSB as sign
Signed amount representation is active.

3dec

Absolute value
The absolute value of the signed representation is formed.

8020:05

Watchdog

0dec

Default watchdog value
The default value (0x8pp0:13) is active.

BIT2

RW

0x00 (0dec)

1dec

Watchdog ramp
The ramp (0x8pp0:14) for moving to the default value ((0x8pp0:13)) is active.

2dec

Last output value
In the event of an error (triggering of the watchdog) the last process data is output.

8020:07

Enable user calibration

0bin

User calibration not active

BOOLEAN

RW

0x00 (0dec)

1bin

User calibration active

8020:08

Enable vendor calibration

0bin

Manufacturer calibration not active

BOOLEAN

RW

0x01 (1dec)

1bin

Vendor calibration active

8020:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8020:12

User scale gain

User scaling: Gain
This is the user scaling gain. The gain is represented in fixed-point format, with the factor 2-16. The value one corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8020:13

Default output

Default output value

INT16

RW

0x0000 (0dec)

8020:14

Default output ramp

This value defines the ramps for the ramp-down to the default value. The value is specified in digits/ms.

If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault.

UINT16

RW

0xFFFF (65535dec)

8020:15

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8020:16

User calibration gain

User calibration: Gain

UINT16

RW

0x4000 (16384dec)

Index 8030 AO Settings Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

8030:0

AO Settings Ch.4

Maximum subindex

UINT8

RO

0x16 (22dec)

8030:01

Enable user scale

0bin

User scaling not active

BOOLEAN

RW

0x00 (0dec)

1bin

User scaling active

8030:02

Presentation

0dec

Signed presentation
The output value range 0x7pp1:11 is shown as 16 bit signed integer. For unipolar terminals (0-10V or 0-20 mA) the negative range is set to zero.

BIT3

RW

0x00 (0dec)

1dec

Unsigned presentation
The output value range 0x7pp1:11 is shown as 16 bit unsigned integer. Negative values are not possible.

2dec

Absolute value with MSB as sign
Signed amount representation is active.

3dec

Absolute value
The absolute value of the signed representation is formed.

8030:05

Watchdog

0dec

Default watchdog value
The default value (0x8pp0:13) is active.

BIT2

RW

0x00 (0dec)

1dec

Watchdog ramp
The ramp (0x8pp0:14) for moving to the default value ((0x8pp0:13)) is active.

2dec

Last output value
In the event of an error (triggering of the watchdog) the last process data is output.

8030:07

Enable user calibration

0bin

User calibration not active

BOOLEAN

RW

0x00 (0dec)

1bin

User calibration active

8030:08

Enable vendor calibration

0bin

Manufacturer calibration not active

BOOLEAN

RW

0x01 (1dec)

1bin

Vendor calibration active

8030:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8030:12

User scale gain

User scaling: Gain
This is the user scaling gain. The gain is represented in fixed-point format, with the factor 2-16. The value one corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8030:13

Default output

Default output value

INT16

RW

0x0000 (0dec)

8030:14

Default output ramp

This value defines the ramps for the ramp-down to the default value. The value is specified in digits/ms.
If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault.

UINT16

RW

0xFFFF (65535dec)

8030:15

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8030:16

User calibration gain

User calibration: Gain

UINT16

RW

0x4000 (16384dec)

Index F800 AIAO Range settings

Index (hex)

Name

Meaning

Data type

Flags

Default

F800:0

AIAO Range settings

Maximum subindex

UINT8

RO

0x04 (4dec)

F800:01

Input type Ch1

Input signal range for channel 1

UINT16

RW

0x0000 (0dec)

0dec

-10…+10 V

1dec

0...20 mA

2dec

4...20 mA

3dec

0...10 V

F800:02

Input type Ch2

Input signal range for channel 2 (values see channel 1)

UINT16

RW

0x0000 (0dec)

F800:03

Output type Ch3

Output signal range for channel 3

UINT16

RW

0x0000 (0dec)

0dec

-10…+10 V

1dec

0...20 mA

2dec

4...20 mA

3dec

0...10 V

F800:04

Output type Ch4

Output signal range for channel 4 (values see channel 3)

UINT16

RW

0x0000 (0dec)