Digital outputs ZS2001 (EPP2316-0003)

Digital outputs ZS2001 (EPP2316-0003) 1:

The ZS2001 connectors are not included in the scope of delivery. See chapter Accessories.

Notice

Different pin numbering

Danger of confusion: The pins are numbered differently on the box than on the ZS2001.

Pin

Imprint on the ZS2001

Description

Up1

24

Auxiliary voltage output: 24 VDC from UP

1

0

Output 1

2

1

Output 2

3

2

Output 3

4

3

Output 4

5

4

Output 5

6

5

Output 6

7

6

Output 7

8

7

Output 8

GNDp

0 V

GNDP

ZS2001-0004 has three rows with ten terminal contacts each. The first row is occupied as shown in the table. The second and third rows are designed to distribute the supply voltage and ground. See connection examples.

Connection examples

Digital outputs ZS2001 (EPP2316-0003) 2:

 

Digital outputs ZS2001 (EPP2316-0003) 3:

 

ZS2001-0001

ZS2002-0002

 

ZS2001-0004

 

The diagram shows the connection of 8 actuators in 1-wire technique and one actuator each in 2-wire and 3-wire technique.
Please note for connector ZS2001-0004: two bridges (24 V and 0 V) are required to supply the terminal points for 2-wire and 3-wire connection technology.