ZS2001 digital inputs

ZS2001 digital inputs 1:

The ZS2001 connectors are not included in the scope of delivery. See chapter Accessories.

Notice

Different pin numbering

Danger of confusion: The pins are numbered differently on the box than on the ZS2001.

Pin

Imprint on the ZS2001

Description

Us1

24

Sensor power supply: 24 VDC from US

1

0

Input 1

2

1

Input 2

3

2

Input 3

4

3

Input 4

5

4

Input 5

6

5

Input 6

7

6

Input 7

8

7

Input 8

GNDs

0 V

GNDS

Use the output voltage Us1 as supply voltage for the sensors. Make sure that the total of the supply currents of all connected sensors does not exceed the total current of 0.5 A.

ZS2001-0004 has three rows with ten terminal contacts each. The first row is occupied as shown in the table. The second and third rows are designed to distribute the supply voltage and ground. See connection examples.

Connection examples

ZS2001 digital inputs 2:

 

ZS2001 digital inputs 3:

 

ZS2001-0001

ZS2001-0002

 

ZS2001-0004

 

The diagram shows the connection of 8 sensors in single-wire technology and one sensor each in two-wire and three-wire technology.
Please note for connector ZS2001-0004: two bridges (24 V and 0 V) are required to supply the terminal points for two-wire and three-wire connection technology.