Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT input X40 | |
---|---|
Connection | 1x M8 socket, 4-pin, green |
Electrical isolation | 500 V |
EtherCAT P outputs X50, X51, X52 | |
---|---|
Number | 3 |
Connection | 3 x M8 socket, 4-pin, P-coded, red |
Output current per port | max. 3 A per US and UP, short-circuit proof |
Sum output current: IS,P. IP,P | max. 3 A per US and UP, short-circuit proof |
Cable length | max. 70 m per EtherCAT P segment |
Number of EtherCAT P slaves | 10 EtherCAT P slaves per segment 1) |
Supply voltages | |
---|---|
Connection | Input: M8 connector, 4-pin Downstream connection: M8 socket, 4-pin, black |
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 100 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Housing data | |
---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals | |
---|---|
Approvals | CE, cULus |
1) This value is a typical value. The number of EtherCAT P slaves actually possible per segment can be affected by:
- the switch-on current of sensors/actuators connected to the EtherCAT P slaves
- cable lengths
Additional checks
The boxes have been subjected to the following checks:
Verification | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |