Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
IO-Link | |
---|---|
Connection | 1 x M12 plug, 5-pin, A-coded |
Data transfer rate | 230.4 kbaud (COM 3) |
Specification version | IO-Link V1.1, Class B |
Requirements for IO-Link master | V1.1 |
Current consumption from L+ | 100 mA |
Current consumption from P24 | Current for sensor supply Current for actuator supply |
Electrical isolation L+ / P24 | yes |
Analog inputs | |
---|---|
Number | 2 |
Connection | 2 x M12 socket, 5-pin |
Input type | Differential |
Measuring range | Adjustable:
|
Sensor supply | 24 VDC from P24, not short-circuit proof |
Analog outputs | |
---|---|
Number | 2 |
Connection | 2 x M12 socket, 5-pin |
Output signal range | Adjustable:
|
Actuator supply | 24 VDC from P24, not short-circuit proof |
Housing data | EPI4374-0002 | ERI4374-0002 | |
---|---|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without plug connectors) | ||
Weight | approx. 165 g | approx. 250 g | |
Installation position | variable | ||
Material | PA6 (polyamide) | Die-cast zinc |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).