Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
IO-Link | |
---|---|
Connection | 1 x M12 plug, 5-pin, A-coded |
Data transfer rate | 230.4 kbaud (COM 3) |
Specification version | IO-Link V1.1, Class B |
Requirements for IO-Link master | V1.1 |
Current consumption from L+ | 100 mA |
Current consumption from P24 | Current for sensor supply |
Electrical isolation L+ / P24 | yes |
Analog inputs | |
---|---|
Number of inputs | 4 |
4 x M12 socket, screwable | |
Connection technology | two-wire, four-wire |
Signal type | Configurable:
|
Internal resistance | > 200 kΩ (typ. 85 Ω + diode voltage) |
Common-mode voltage UCM | max. 35 V |
Resolution | 16 bits (including sign) |
Input filter | Configurable |
Input filter limit frequency | 5 kHz |
Conversion time | approx. 100 µs |
Measurement uncertainty | < ±0.3 % (relative to full scale value) |
Supply of the sensors | 0 … 30 VDC from P24 |
Housing data | EPI3174-0002 | ERI3174-0002 |
---|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without plug connectors) | |
Weight | approx. 165 g | approx. 250 g |
Installation position | variable | |
Material | PA6 (polyamide) | Zinc die-cast |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).