EPI2339-002x, ERI2339-002x - Object description and parameterization
IO-Link IODD Device Description The display corresponds to the display of the IO-Link device parameters. It is advisable to download the latest IO-Link IODD device description files from the Download section of the Beckhoff website and install them according to the installation instructions. |
Parameter server (data storage)
The IO-Link box modules support the data storage functionality according to protocol revision 1.1. The parameters 0x0018 (application-specific tag) and 0x08n0 (settings) are secured with the IO-Link master. In order to use this functionality, the IO-Link master must also support it. (e.g. with the Beckhoff EP6224-xxxx IO-Link master from firmware 10) Changes to these parameters are saved by the IO-Link master and restored when the box is replace with an identical IO-Link box. How to use the data storage functionality is explained in chapter Setting of the IO-Link device parameters.
Index 0000 Direct Parameters 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0000:01 | Reserved | - | UINT8 | RO | 0 |
0000:02 | Master Cycle Time | IO-Link specific | UINT8 | RO | 5 |
0000:03 | Min Cycle Time | IO-Link specific | UINT8 | RO | 5 |
0000:04 | M-Sequence Capability | IO-Link specific | UINT8 | RO | 1 |
0000:05 | IO-Link Version ID | IO-Link specific | UINT8 | RO | 17 |
0000:06 | Process Data Input Length | IO-Link specific | UINT8 | RO | 16 |
0000:07 | Process Data Output Length | IO-Link specific | UINT8 | RO | 16 |
0000:08 - | Vendor ID | manufacturer ID | UINT8 | RO | 0x0120 |
0000:0A - | Device ID | device ID | UINT8 | RO | 0x233900 |
0000:0D - | Reserved | - | UINT8 | RO | 255 |
0000:10 | System Command | IO-Link specific |
| RO | 255 |
Direct Parameter Page 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0001:01 - 0001:10 | Device Specific Parameter | IO-Link specific | UINT8 | RW | 0 |
Index 0002 Standard Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0002 | Standard Command | IO-Link specific | UINT8 | W | 0 |
Index 000C Device Access Locks
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
000C:01 | Parameter (write) Access Lock | unassisted | BOOL | RW | FALSE |
000C:02 | Data Storage Lock | unassisted | BOOL | RW | FALSE |
000C:03 | Local Parameterization Lock | unassisted | BOOL | RW | FALSE |
000C:04 | Local User Interface Lock | unassisted | BOOL | RW | FALSE |
Index 0010 Vendor Name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0010 | Vendor Name | manufacturer designation | String | R | Beckhoff Automation GmbH & Co. KG |
Index 0011 Vendor Text
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0011 | Vendor Text | manufacturer specific text | String | R | www.beckhoff.com |
Index 0012 Product Name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0012 | Product Name | product designation | String | R | EPI2339-002x, ER2339-002x |
Index 0013 Product ID
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0013 | Product ID | product designation | String | R | EPI2339-002x, ER2339-002x |
Index 0014 Product Text
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0014 | Product Text | product description | String | R | 16 DIO Module |
Index 0015 Serial Number
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0015 | Serial Number | serial number (Individual serial number. Independent of the lasered serial number) | String | R | 00000000 |
Index 0016 Hardware Version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0016 | Hardware Version | Hardware revision | String | R | 01 |
Index 0017 Firmware Version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0017 | Firmware Version | Firmware version | String | R | 01 |
Index 0018 Application Specific Tag
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0018 | Application Specific Tag | application specific description | String | RW | ********************** |
Index 0800 Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0800:01 | Input Filter | Input debouncing for digital inputs | UINT8 | RW | 3 ms |
0800:02 | Signal Extension | Pulse extension for digital inputs | UINT8 | RW | off |
Index 0A00 Diagnosis
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
0A00:01 | Overtemperature | overheating of the IO-Link modules | BOOL | RO | FALSE |
0A00:02 | Short detected | short circuit on the IO-Link C/Q data line | BOOL | RO | FALSE |
0A00:03 | US low | supply voltage too low (< 18V) | BOOL | RO | FALSE |
0A00:04 | UP low | Additional power supply too low (<18V) | BOOL | RO | FALSE |
0A00:05 | UP stat | Additional power supply non-existent (<8V) | BOOL | RO | FALSE |
0A00:06 | Port 0-7 UP short | short circuit detected on one of the digital ports 0-7 | BOOL | RO | FALSE |
0A00:07 | Port 8-15 UP short | short circuit detected on one of the digital ports 8-15 | BOOL | RO | FALSE |
0A00:08 | Port 0-7 output overcurrent | Overcurrent detected on one of the digital outputs port 0-7 | BOOL | RO | FALSE |
0A00:09 | Port 8-15 output overcurrent | Overcurrent detected on one of the digital outputs port 8-15 | BOOL | RO | FALSE |
0A00:0A - | Reserved | - | BOOL | RO | FALSE |