Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

IO-Link

Connection

1 x M12 plug, 5-pin, A-coded

Data transfer rate

230.4 kbaud (COM 3)

Specification version

IO-Link V1.1, Class A

Requirements for IO-Link master

V1.1

Current consumption from L+

100 mA + sensor supply

Digital inputs

EPI1809-0021
ERI1809-0021

EPI1809-0022
ERI1809-0022

Number

16

Connection

16 x M8 socket

16 x M12 socket

Characteristics

Type 3 according to EN 61131-2, compatible with type 1

Input filter

3 ms (default).

Adjustable from 0 ms to 20 ms.

Pulse extension

0 ms (default).

Adjustable from 0 ms to 100 ms.

Signal voltage "0"

-3 … +5 V

Signal voltage "1"

+11 … +30 V

Input current

3 mA at 24 VDC

Sensor power supply US1

24 VDC from L+.

max. 0.5 A in total, short-circuit proof.

Housing data

EPI1809-002x

ERI1809-002x

Dimensions W x H x D

60 mm x 126 mm x 26.5 mm (without plug connectors)

Weight

approx. 250 g

Installation position

variable

Material

PA6 (polyamide)

Zinc die-cast

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional checks

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals/markings

Approvals/markings *)

CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms